GB/T 2673-2007 - 内六角花形沉头螺钉
Chinese Manufacturers
新达紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/xinda/gb2673-2007.prj},{NB=ScrewGB/T2673M10X60},{D0=M10},{D=10},{P=1.50},{A=3.0},{AMAX=3},{B=38},{BMIN=38},{DKMAX=20},{DK=18.3},{DKMIN=17.8},{K=5.00},{KMAX=5},{R=2.5},{RMAX=2.5},{X=3.8},{XMAX=3.8},{N=50},{DA=8.95},{T=2.7},{TMAX=2.7},{TMIN=2.3},{L=60},{LMAX=59.4},{LMIN=60.6},{M=31.05},{LL=B},{DS=9.058}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D0
螺纹规格
ⁿ/ₐ
D
nominal diameter
[mm]
P
螺距
ⁿ/ₐ
A
公称值
[mm]
AMAX
[mm]
B
公称值
[mm]
BMIN
[mm]
DKMAX
ⁿ/ₐ
DK
公称值
[mm]
DKMIN
ⁿ/ₐ
K
[mm]
KMAX
ⁿ/ₐ
R
[mm]
RMAX
ⁿ/ₐ
X
[mm]
XMAX
[mm]
N
槽号 NO.
[mm]
DA
参考
[mm]
T
公称值
[mm]
TMAX
[mm]
TMIN
ⁿ/ₐ
L
公称长度
[mm]
LMAX
ⁿ/ₐ
LMIN
ⁿ/ₐ
M
ⁿ/ₐ
LL
[mm]
DS
[mm]
螺钉 GB/T 2673 M6X8
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
8
7.7
8.3
1.75
A
5.372
螺钉 GB/T 2673 M6X10
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
10
9.7
10.3
2.10
A
5.372
螺钉 GB/T 2673 M6X12
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
12
11.6
12.4
2.44
A
5.372
螺钉 GB/T 2673 M6X14
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
14
13.6
14.4
2.78
A
5.372
螺钉 GB/T 2673 M6X16
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
16
15.6
16.4
3.12
A
5.372
螺钉 GB/T 2673 M6X20
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
20
19.6
20.4
3.18
A
5.372
螺钉 GB/T 2673 M6X25
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
25
24.6
25.4
4.67
A
5.372
螺钉 GB/T 2673 M6X30
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
30
29.6
30.4
5.52
A
5.372
螺钉 GB/T 2673 M6X35
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
35
34.5
35.5
6.38
A
5.372
螺钉 GB/T 2673 M6X40
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
40
39.5
40.5
7.24
A
5.372
螺钉 GB/T 2673 M6X45
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
45
44.5
45.5
8.10
A
5.372
螺钉 GB/T 2673 M6X50
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
50
49.5
50.5
8.95
B
5.372
螺钉 GB/T 2673 M6X55
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
55
54.4
55.6
9.81
B
5.372
螺钉 GB/T 2673 M6X60
M6
6
1.00
2.0
2
38
38
12.6
11.3
10.9
3.30
3.3
1.5
1.5
2.5
2.5
30
5.60
1.8
1.8
1.4
60
59.4
60.6
10.67
B
5.372
螺钉 GB/T 2673 M8X10
M8
8
1.25
2.5
2.5
38
38
17.3
15.8
15.4
4.65
4.65
2.0
2
3.2
3.2
40
6.75
2.5
2.5
2.1
10
9.7
10.3
4.57
A
7.215
螺钉 GB/T 2673 M8X12
M8
8
1.25
2.5
2.5
38
38
17.3
15.8
15.4
4.65
4.65
2.0
2
3.2
3.2
40
6.75
2.5
2.5
2.1
12
11.6
12.4
5.19
A
7.215
螺钉 GB/T 2673 M8X14
M8
8
1.25
2.5
2.5
38
38
17.3
15.8
15.4
4.65
4.65
2.0
2
3.2
3.2
40
6.75
2.5
2.5
2.1
14
13.6
14.4
5.81
A
7.215
螺钉 GB/T 2673 M8X16
M8
8
1.25
2.5
2.5
38
38
17.3
15.8
15.4
4.65
4.65
2.0
2
3.2
3.2
40
6.75
2.5
2.5
2.1
16
15.6
16.4
6.43
A
7.215
螺钉 GB/T 2673 M8X20
M8
8
1.25
2.5
2.5
38
38
17.3
15.8
15.4
4.65
4.65
2.0
2
3.2
3.2
40
6.75
2.5
2.5
2.1
20
19.6
20.4
7.68
A
7.215
螺钉 GB/T 2673 M8X25
M8
8
1.25
2.5
2.5
38
38
17.3
15.8
15.4
4.65
4.65
2.0
2
3.2
3.2
40
6.75
2.5
2.5
2.1
25
24.6
25.4
9.23
A
7.215
螺钉 GB/T 2673 M8X30
M8
8
1.25
2.5
2.5
38
38
17.3
15.8
15.4
4.65
4.65
2.0
2
3.2
3.2
40
6.75
2.5
2.5
2.1
30
29.6
30.4
10.79
A
7.215
螺钉 GB/T 2673 M8X35
M8
8
1.25
2.5
2.5
38
38
17.3
15.8
15.4
4.65
4.65
2.0
2
3.2
3.2
40
6.75
2.5
2.5
2.1
35
34.5
35.5
12.34
A
7.215
螺钉 GB/T 2673 M8X40
M8
8
1.25
2.5
2.5
38
38
17.3
15.8
15.4
4.65
4.65
2.0
2
3.2
3.2
40
6.75
2.5
2.5
2.1
40
39.5
40.5
13.90
A
7.215
螺钉 GB/T 2673 M8X45
M8
8
1.25
2.5
2.5
38
38
17.3
15.8
15.4
4.65
4.65
2.0
2
3.2
3.2
40
6.75
2.5
2.5
2.1
45
44.5
45.5
15.45
A
7.215
螺钉 GB/T 2673 M8X50
M8
8
1.25
2.5
2.5
38
38
17.3
15.8
15.4
4.65
4.65
2.0
2
3.2
3.2
40
6.75
2.5
2.5
2.1
50
49.5
50.5
17.01
B
7.215
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LGPPA - Pad Guide Blocks
Chinese Manufacturers
21.05.2014
12AK2 - 12AK2
Chinese Manufacturers
21.05.2014
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
CB-1 - CB-1
Chinese Manufacturers
21.05.2014
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
LRP - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
HB4-18-2002 - Tee,D type,flared tube
Chinese Manufacturers
21.05.2014
LRPB - Cam Forced Return Blocks
Chinese Manufacturers
21.05.2014
LRPF - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
LTPV - Cam Stroke Plates-VDI 3357
Chinese Manufacturers
27.05.2014
Z14B - Locking assemblies, type Z14B
Chinese Manufacturers
21.05.2014
LPG - Guide Post Pins(for Self-Lube)
Chinese Manufacturers
21.05.2014
GB1-24 - 4 deal with contact in the center
Chinese Manufacturers
21.05.2014
C20 A-2 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表