LSPPV - Cam Side Slide Plates-VDI 3357
Chinese Manufacturers
武汉新特轴承
Powered by
CAD模型選擇
{chinese_manufacturers/xinte/lsppv.prj},{NB=lsppv-60x150-30},{PC=LSPPV},{W=60.000},{LL=150.000},{TT=30.000},{W1=30.000},{L=100.000},{D=20.000},{D1=13.500},{T=13.000},{QTY=2.000},{TYPE=A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PC
Product Code
ⁿ/ₐ
W
[mm]
LL
[mm]
TT
[mm]
W1
[mm]
L
[mm]
D
[mm]
D1
[mm]
T
[mm]
QTY
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
lsppv-25x110-12
LSPPV
25.000
110.000
12.000
12.500
60.000
15.000
9.000
8.500
2.000
A
lsppv-25x120-12
LSPPV
25.000
120.000
12.000
12.500
70.000
15.000
9.000
8.500
2.000
A
lsppv-25x110-15
LSPPV
25.000
110.000
15.000
12.500
60.000
18.000
11.000
10.500
2.000
A
lsppv-25x120-15
LSPPV
25.000
120.000
15.000
12.500
70.000
18.000
11.000
10.500
2.000
A
lsppv-60x125-30
LSPPV
60.000
125.000
30.000
30.000
75.000
20.000
13.500
13.000
2.000
A
lsppv-60x150-30
LSPPV
60.000
150.000
30.000
30.000
100.000
20.000
13.500
13.000
2.000
A
lsppv-60x160-30
LSPPV
60.000
160.000
30.000
30.000
110.000
20.000
13.500
13.000
2.000
A
lsppv-60x200-30
LSPPV
60.000
200.000
30.000
30.000
75.000
20.000
13.500
13.000
3.000
B
lsppv-60x125-40
LSPPV
60.000
125.000
40.000
30.000
75.000
20.000
13.500
13.000
2.000
A
lsppv-60x150-40
LSPPV
60.000
150.000
40.000
30.000
100.000
20.000
13.500
13.000
2.000
A
lsppv-60x160-40
LSPPV
60.000
160.000
40.000
30.000
110.000
20.000
13.500
13.000
2.000
A
lsppv-60x200-40
LSPPV
60.000
200.000
40.000
30.000
75.000
20.000
13.500
13.000
3.000
B
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表