LTPB - Cam Stroke Plates(15¡ã Type)
Chinese Manufacturers
武汉新特轴承
Powered by
CAD模型選擇
{chinese_manufacturers/xinte/ltpb.prj},{NB=LTPB-75x110},{CNSORDERNO=LTPB-75x110},{W=75.000},{L=110.000},{T=25.000},{W1=40.000},{TYPE=B},{QTY=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
Type
[mm]
TYPE
ⁿ/ₐ
QTY
Bolt Holes Q ty
ⁿ/ₐ
LTPB-50x110
LTPB-50x110
50.000
110.000
25.000
0.000
A
2
LTPB-50x130
LTPB-50x130
50.000
130.000
30.000
0.000
A
2
LTPB-50x150
LTPB-50x150
50.000
150.000
35.000
0.000
A
2
LTPB-75x110
LTPB-75x110
75.000
110.000
25.000
40.000
B
4
LTPB-75x130
LTPB-75x130
75.000
130.000
30.000
40.000
B
4
LTPB-75x150
LTPB-75x150
75.000
150.000
35.000
40.000
B
4
LTPB-100x110
LTPB-100x110
100.000
110.000
25.000
60.000
B
4
LTPB-100x130
LTPB-100x130
100.000
130.000
30.000
60.000
B
4
LTPB-100x150
LTPB-100x150
100.000
150.000
35.000
60.000
B
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LTPSB - Cam Stroke Steel Plates
Chinese Manufacturers
21.05.2014
SK1 - Stype steel agricultural chain attachments
Chinese Manufacturers
21.05.2014
LSPPV - Cam Side Slide Plates-VDI 3357
Chinese Manufacturers
27.05.2014
LRPFA - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
LRPPF - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
12A-Z1 - 12A-Z1
Chinese Manufacturers
21.05.2014
CB-1 - CB-1
Chinese Manufacturers
21.05.2014
C20 K-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
LM - LM
Chinese Manufacturers
21.05.2014
GB/T276-94 60000-LS - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LRPR - Cam Forced Return Blocks
Chinese Manufacturers
21.05.2014
GB/T 67-2000 - 开槽盘头螺钉
Chinese Manufacturers
26.06.2017
LHGH/LHGHP - Guide Holders (Lower Guide Holders)
Chinese Manufacturers
21.05.2014
CB-3 - CB-3
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表