LTPS - Cam Stroke Steel Plates
Chinese Manufacturers
武汉新特轴承
Powered by
CAD模型選擇
{chinese_manufacturers/xinte/ltps.prj},{NB=LTPS-100x200},{CNSORDERNO=LTPS-100x200},{W=100.000},{LL=200.000},{T=60.000},{L1=120.000},{L2=75.000},{W1=60.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
W
[mm]
LL
[mm]
T
[mm]
L1
[mm]
L2
[mm]
W1
[mm]
LTPS-75x130
LTPS-75x130
75.000
130.000
30.000
95.000
50.000
40.000
LTPS-75x150
LTPS-75x150
75.000
150.000
45.000
90.000
45.000
40.000
LTPS-75x170
LTPS-75x170
75.000
170.000
60.000
90.000
45.000
40.000
LTPS-75x200
LTPS-75x200
75.000
200.000
60.000
120.000
75.000
40.000
LTPS-100x130
LTPS-100x130
100.000
130.000
30.000
95.000
50.000
60.000
LTPS-100x150
LTPS-100x150
100.000
150.000
45.000
90.000
45.000
60.000
LTPS-100x170
LTPS-100x170
100.000
170.000
60.000
90.000
45.000
60.000
LTPS-100x200
LTPS-100x200
100.000
200.000
60.000
120.000
75.000
60.000
LTPS-125x130
LTPS-125x130
125.000
130.000
30.000
95.000
50.000
85.000
LTPS-125x150
LTPS-125x150
125.000
150.000
45.000
90.000
45.000
85.000
LTPS-125x170
LTPS-125x170
125.000
170.000
60.000
90.000
45.000
85.000
LTPS-125x200
LTPS-125x200
125.000
200.000
60.000
120.000
75.000
85.000
LTPS-150x130
LTPS-150x130
150.000
130.000
30.000
95.000
50.000
110.000
LTPS-150x150
LTPS-150x150
150.000
150.000
45.000
90.000
45.000
110.000
LTPS-150x170
LTPS-150x170
150.000
170.000
60.000
90.000
45.000
110.000
LTPS-150x200
LTPS-150x200
150.000
200.000
60.000
120.000
75.000
110.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表