GB/T7810-1995-uelfc - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
新疆滚动轴承
Powered by
CAD模型選擇
{chinese_manufacturers/xjb/gb7810-1995-uelfc.prj},{NB=UELFC207 GB/T7810-1995},{IDNR=},{SE=2},{T=UELFC207},{D=35.000},{D0=30},{B=42.900},{B1=51.100},{B3=42},{SUC=17.5},{SUEL=18.8},{D1=90.000},{D2=135.000},{J=77.800},{AA=34.000},{A2=11.000},{DD=72.000},{S=18.800},{S1=32.300},{C=20.000},{CA=5.700},{CB=3.000},{ED=35.000},{ED1=55.600},{ED2=44.700},{EB2=17.500},{EH=0.800},{EA1=4.000},{ER4=0.800},{ER3=0.400},{EG=6.500},{EM=8.000},{A=4.200},{P=1.000},{D3=44.700},{R1=0.800},{R2=0.500},{H=0.800},{DA=72.000},{L=8.000},{PP=110.000},{H1=9.000},{N=14.000},{A1=26.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
SE
[mm]
T
[mm]
D
[mm]
D0
[mm]
B
[mm]
B1
[mm]
B3
[mm]
SUC
[mm]
SUEL
[mm]
D1
[mm]
D2
[mm]
J
[mm]
AA
[mm]
A2
[mm]
UELFC201 GB/T7810-1995
2
UELFC201
12.000
0
27.400
37.300
0
11.5
13.9
58.000
97.000
53.000
23.000
9.000
UELFC202 GB/T7810-1995
2
UELFC202
15.000
0
27.400
37.300
0
11.5
13.9
58.000
97.000
53.000
23.000
9.000
UELFC203 GB/T7810-1995
2
UELFC203
17.000
0
27.400
37.300
0
11.5
13.9
58.000
97.000
53.000
23.000
9.000
UELFC204 GB/T7810-1995
2
UELFC204
20.000
0
31.000
43.700
0
12.7
17.1
62.000
100.000
55.100
25.500
10.000
UELFC205 GB/T7810-1995
2
UELFC205
25.000
20
34.100
44.400
35
14.3
17.5
70.000
115.000
63.600
27.000
10.000
UELFC206 GB/T7810-1995
2
UELFC206
30.000
25
38.100
48.400
38
15.9
18.3
80.000
125.000
70.700
31.000
10.000
UELFC207 GB/T7810-1995
2
UELFC207
35.000
30
42.900
51.100
42
17.5
18.8
90.000
135.000
77.800
34.000
11.000
UELFC208 GB/T7810-1995
2
UELFC208
40.000
35
49.200
56.300
46
19
21.4
100.000
145.000
84.800
36.000
11.000
UELFC209 GB/T7810-1995
2
UELFC209
45.000
40
49.200
56.300
50
19
21.4
105.000
160.000
93.300
38.000
10.000
UELFC210 GB/T7810-1995
2
UELFC210
50.000
45
51.600
62.700
55
19
24.6
110.000
165.000
97.600
40.000
10.000
UELFC211 GB/T7810-1995
2
UELFC211
55.000
50
55.600
71.400
59
22.2
27.8
125.000
185.000
106.100
43.000
13.000
UELFC212 GB/T7810-1995
2
UELFC212
60.000
55
65.100
77.800
62
25.4
31
135.000
195.000
113.100
48.000
17.000
UELFC213 GB/T7810-1995
2
UELFC213
65.000
60
65.100
85.700
65
25.4
34.1
145.000
205.000
120.200
50.000
16.000
UELFC214 GB/T7810-1995
2
UELFC214
70.000
0
74.600
85.700
0
30.2
34.1
150.000
215.000
125.100
54.000
17.000
UELFC215 GB/T7810-1995
2
UELFC215
75.000
65
77.800
92.100
73
33.3
37.3
160.000
220.000
130.100
56.000
18.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表