LHLC-80 - H-Type Lifters
Chinese Manufacturers
烟台元泰
Powered by
CAD模型選擇
{chinese_manufacturers/yuantai/lhlc-80.prj},{NB=LHLC-80X175-240-240},{CNSORDERNO=LHLC-80X175-240-240},{ID=80},{ST=175},{Y=308},{L=330},{P=240},{J=240}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
ID
[mm]
ST
[mm]
Y
[mm]
L
[mm]
P
[mm]
LHLC-80X50-220-220
LHLC-80X50-220-220
80
50
183
205
220
LHLC-80X75-220-220
LHLC-80X75-220-220
80
75
208
230
220
LHLC-80X100-220-220
LHLC-80X100-220-220
80
100
233
255
220
LHLC-80X125-220-220
LHLC-80X125-220-220
80
125
258
280
220
LHLC-80X150-220-220
LHLC-80X150-220-220
80
150
283
305
220
LHLC-80X175-220-220
LHLC-80X175-220-220
80
175
308
330
220
LHLC-80X50-240-240
LHLC-80X50-240-240
80
50
183
205
240
LHLC-80X75-240-240
LHLC-80X75-240-240
80
75
208
230
240
LHLC-80X100-240-240
LHLC-80X100-240-240
80
100
233
255
240
LHLC-80X125-240-240
LHLC-80X125-240-240
80
125
258
280
240
LHLC-80X150-240-240
LHLC-80X150-240-240
80
150
283
305
240
LHLC-80X175-240-240
LHLC-80X175-240-240
80
175
308
330
240
LHLC-80X50-260-260
LHLC-80X50-260-260
80
50
183
205
260
LHLC-80X75-260-260
LHLC-80X75-260-260
80
75
208
230
260
LHLC-80X100-260-260
LHLC-80X100-260-260
80
100
233
255
260
LHLC-80X125-260-260
LHLC-80X125-260-260
80
125
258
280
260
LHLC-80X150-260-260
LHLC-80X150-260-260
80
150
283
305
260
LHLC-80X175-260-260
LHLC-80X175-260-260
80
175
308
330
260
LHLC-80X50-280-280
LHLC-80X50-280-280
80
50
183
205
280
LHLC-80X75-280-280
LHLC-80X75-280-280
80
75
208
230
280
LHLC-80X100-280-280
LHLC-80X100-280-280
80
100
233
255
280
LHLC-80X125-280-280
LHLC-80X125-280-280
80
125
258
280
280
LHLC-80X150-280-280
LHLC-80X150-280-280
80
150
283
305
280
LHLC-80X175-280-280
LHLC-80X175-280-280
80
175
308
330
280
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LHLB-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
LPD/LPDM/LPDF - Guide Post Pins for Die Sets
Chinese Manufacturers
21.05.2014
GB 833-88 - 开槽大圆柱头螺钉
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H1 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
GB812-88 - 圆螺母
Chinese Manufacturers
21.05.2014
GB/T 283-2007-N - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB6178-86 - 1型六角开槽螺母—A和B级
Chinese Manufacturers
21.05.2014
GB 28-88 - 六角头螺杆带孔螺栓 A和B级
Chinese Manufacturers
21.05.2014
GB/T 819.1-2000-Z - 十字槽沉头螺钉 第1部分:钢4.8级
Chinese Manufacturers
21.05.2014
GB816-88 - 侧面带孔圆螺母
Chinese Manufacturers
21.05.2014
GB815-88 B - 端面带孔圆螺母
Chinese Manufacturers
21.05.2014
GB/T 276-94 160000 - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T288-94 20000C - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
CSK - CSK
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表