目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
附開關 LCX-P7*
CKD
空壓氣缸
附線性導軌氣缸
線性滑台氣缸 LCX
LCX-P7* - 複動、單側活塞桿型 無塵室規格
Powered by
CAD模型選擇
{ckd_cn/cylinder/combined_function_cylinder/lcx_series/lcx_p7/lcx_p7_ws_asmtab.prj},{NB=LCX-25-10-T0H-R-P72 (0)},{TYPE=LCX},{BORE=25},{STROKE=10},{SWM=T0},{SLD=H},{LWL=},{SWN=R},{STOP=},{STPOS=},{STPART=},{OPT=},{CRS=P72},{POS=0},{INFOTEXT=Product Info },{PPATH=parts/lcx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TYPE
型號
ⁿ/ₐ
BORE
氣缸內徑
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
RD
[mm]
HD
[mm]
LCX-25-10-T0H-R-P72
LCX
25
218
147
34
76.5
10
56
20
13
36.5
50
27
120
45
29.5
24.5
9.5
40
63
5.0
23.5
LCX-32-10-T0H-R-P72
LCX
32
218
147
34
76.5
10
56
20
13
36.5
60
27
120
45
31.0
25.0
9.0
40
63
5.0
23.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表