目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
CMK2 Rod clevis (Y) - CMK2 Series common accessory
CKD
空壓氣缸
一般型氣缸
中口徑氣缸 CMK2
CMK2-SR - 單動 引入型
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/cmk2_series/cmk2-sr/cmk2_rod_clevis.prj},{NB=M1-Y-30-25},{TYPE=M1-Y-30},{BORE=25},{CA=36},{CB=10},{CD=12},{CH=25},{CL=25},{KK=M10 x 1.25},{KKD=10},{KKN=1.250},{MB=16},{MC=12},{MASS=197},{INFOTEXT=Product Info },{A=46},{D=4},{EL=37},{T=2.5},{X=13.0},{Y=21}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYPE
Model no.
ⁿ/ₐ
BORE
Applicable tube inner diameter
[mm]
CA
[mm]
CB
[mm]
CD
[mm]
CH
[mm]
CL
[mm]
KK
Thread
ⁿ/ₐ
MB
[mm]
MC
[mm]
MASS
Weight
[g]
M1-Y-20
M1-Y-20
20
30
8
10
19
19
M8 x 1.0
13
10
99
M1-Y-30
M1-Y-30
25
36
10
12
25
25
M10 x 1.25
16
12
197
M1-Y-30
M1-Y-30
32
36
10
12
25
25
M10 x 1.25
16
12
197
M1-Y-40
M1-Y-40
40
36
10
12
25
25
M12 x 1.5
16
12
193
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表