目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SCA2/JSC3 Rod eye (I) - SCA2/JSC3 Series common accessory
CKD
空壓氣缸
一般型氣缸
SELEX氣缸 SCA2
SCA2-G4-複動/焊渣附著防止型
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/sca2_series/sca2-g4/sca2_rod_eye.prj},{NB=S1-I-50},{TYPE=S1-I-50},{BORE=50},{AA=21},{CA=50},{CD=12},{CW=18},{D=27},{E=27},{KK=M18 x 1.5},{KKD=18},{MA=21},{RR=16},{WEIGHT=0.24},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
Model no.
ⁿ/ₐ
BORE
Applicable bore size
[mm]
AA
[mm]
CA
[mm]
CD
[mm]
CW
[mm]
D
[mm]
E
[mm]
KK
Thread
ⁿ/ₐ
MA
[mm]
RR
[mm]
WEIGHT
[kg]
S1-I-40
S1-I-40
40
20
50
12
18
27
27
M14 x 1.5
21
16
0.26
S1-I-50
S1-I-50
50
21
50
12
18
27
27
M18 x 1.5
21
16
0.24
S1-I-63
S1-I-63
63
21
50
14
20
27
27
M18 x 1.5
21
16
0.25
S1-I-80
S1-I-80
80
30
70
20
28
46
41
M22 x 1.5
30
25
0.88
S1-I-100
S1-I-100
100
30
70
20
28
46
41
M26 x 1.5
30
25
0.84
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表