目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SCA2/JSC3 Pin (P) - SCA2/JSC3 Series common accessory
CKD
空壓氣缸
一般型氣缸
SELEX氣缸 SCA2
SCA2-T-複動/耐熱型
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/sca2_series/sca2-t/sca2_pin.prj},{NB=S1-P-40-40, 50-0},{TYPE=S1-P-40},{BORE=40, 50},{BORECONF=40},{A=43.5},{B=36.2},{C=1.15},{D=11.5},{CD=12},{RING=Axis C type 12},{WEIGHT=0.04},{RINGX=0},{R1X=6.900},{L1X=0.650},{L2X=8.950},{D1X=1.500},{L3X=3.500},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYPE
Model no.
ⁿ/ₐ
BORE
Applicable bore size
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
CD
[mm]
RING
Snap ring
ⁿ/ₐ
WEIGHT
[kg]
S1-P-40
S1-P-40
40, 50
43.5
36.2
1.15
11.5
12
Axis C type 12
0.04
S1-P-63
S1-P-63
63
47.5
40.2
1.15
13.4
14
Axis C type 14
0.06
S1-P-80
S1-P-80
80, 100
64.0
56.2
1.35
19.0
20
Axis C type 20
0.16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表