目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SCM-P1 Pin for clevis
CKD
空壓氣缸
一般型氣缸
微型氣缸 SCM
SCM-Q-複動/防掉落型
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/scm_series/scm-q/scm_pin_p1.prj},{NB=SCM-P1-3232},{MN=SCM-P1-32},{BORE=32},{A=59.4},{B=54.0},{C=1.15},{CD=12},{D=11.5},{E=1.55},{RING=Axis C type 12},{G=52},{R1X=6.900},{L1X=0.650},{L2X=8.950},{LD1X=1.5},{L2D1X=3.6},{D1X=1.500},{L3X=3.500},{L3XX=1.0},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MN
Model no.
ⁿ/ₐ
BORE
Applicable bore size
[mm]
A
[mm]
B
[mm]
C
[mm]
CD
[mm]
D
[mm]
E
[mm]
RING
Snap ring
ⁿ/ₐ
G
Weight
[g]
SCM-P1-20
SCM-P1-20
20
43.4
38.6
0.90
8
7.6
1.50
Axis C type 8
17
SCM-P1-25
SCM-P1-25
25
48.0
42.6
1.15
10
9.6
1.55
Axis C type 10
30
SCM-P1-32
SCM-P1-32
32
59.4
54.0
1.15
12
11.5
1.55
Axis C type 12
52
SCM1-P1-40
SCM1-P1-40
40
71.4
65.0
1.15
14
13.4
2.05
Axis C type 14
85
SCM-P1-50
SCM-P1-50
50
86.0
79.6
1.15
16
15.2
2.05
Axis C type 16
133
SCM-P1-63
SCM-P1-63
63
105.4
97.8
1.35
18
17.0
2.45
Axis C type 18
207
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表