目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SCS2-P - Pin for clevis
CKD
空壓氣缸
一般型氣缸
SELEX氣缸 SCS2
SCS2-D - 複動/雙側活塞桿
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/scs2_series_common/scs2-d/scs2_pin.prj},{NB=SCS2-140-P},{MN=SCS2-140-P},{BORE=140},{A=84},{B=74.7},{C=1.65},{CD=28},{D=26.6},{SRING=C type 28 for axes},{WEIGHT=0.40},{AMODEL=SCS-140},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
MN
Model no.
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
CD
[mm]
D
[mm]
SRING
ⁿ/ₐ
WEIGHT
Weight
[kg]
AMODEL
Aplicable model
ⁿ/ₐ
SCS2-125-P
SCS2-125-P
75
66.3
1.35
25
23.9
C type 25 for axes
0.25
SCS-125
SCS2-140-P
SCS2-140-P
84
74.7
1.65
28
26.6
C type 28 for axes
0.40
SCS-140
SCS2-160-P
SCS2-160-P
92
82.7
1.65
32
30.3
C type 32 for axes
0.50
SCS-160
SCS2-180-P
SCS2-180-P
115
103.2
1.90
40
38.0
C type 40 for axes
1.15
SCS-180/200
SCS2-250-P
SCS2-250-P
144
129.6
2.20
50
47.0
C type 50 for axes
2.25
SCS-250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表