目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SCS2 - Eye bracket (B1)
CKD
空壓氣缸
一般型氣缸
SELEX氣缸 SCS2
SCS2-P - 複動/推出側行程調整型
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/scs2_series_common/scs2-p/scs2_b1.prj},{NB=SCS2-160-B1},{MN=SCS2-160-B1},{BORE=160},{A=174},{C=18},{CC=40},{CD=32},{D=26},{E=75},{EW=40},{F=24},{G=22},{K=142},{MR=32},{Z2=24.000},{V=48.500},{WEIGHT=4.65},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MN
Model no.
ⁿ/ₐ
BORE
[mm]
A
[mm]
C
[mm]
CC
[mm]
CD
[mm]
D
[mm]
E
[mm]
EW
[mm]
F
[mm]
G
[mm]
K
[mm]
MR
[mm]
WEIGHT
Weight
[kg]
SCS2-125-B1
SCS2-125-B1
125
140
16
35
25
23
63
32
20
18
110
25
2.35
SCS2-140-B1
SCS2-140-B1
140
154
16
40
28
23
75
36
22
20
124
28
3.30
SCS2-160-B1
SCS2-160-B1
160
174
18
40
32
26
75
40
24
22
142
32
4.65
SCS2-180-B1
SCS2-180-B1
180
196
20
55
40
29
90
50
25
23
160
40
6.75
SCS2-200-B1
SCS2-200-B1
200
220
22
55
40
32
90
50
30
28
175
40
9.40
SCS2-250-B1
SCS2-250-B1
250
274
26
65
50
39
110
63
35
33
216
50
16.85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表