目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
スイッチなしHCA
CKD
空壓氣缸
高速型氣缸
高速氣缸 HCA
Powered by
CAD模型選擇
{ckd_cn/cylinder/high_speed_type/hca/hca_wo_asmtab.prj},{NB=HCA-00-40B-400(022)},{IDNR=},{TYPE=HCA},{MA=00},{BORE=40},{PORT=},{CUS=B},{STROKE=400},{ACC=},{POS=0},{INFOTEXT=Product Info },{A=22},{B=22},{C=20},{D=46.0},{E=73},{EE=Rc 1/4},{F=45.5},{G=57},{J=46.0},{KK=M14 x 1.5},{KKD=14},{KKP=1.50},{L=8},{LL=203},{MB=M35 x 1.5},{MBD=35},{MBP=1.5},{MM=16},{MN=6},{MO=14},{O=57},{Q=25.0},{R=54},{S=28.5},{T=22.0},{U=38},{V=20},{WF=32},{X=277},{XE=223},{Y=45.5},{YA=25.0},{Z=21.0},{LA=289},{LB=10},{LC=22},{LD=10},{LE=247},{LF=40},{LG=3.2},{LH=40},{LK=9.0},{LM=24.0},{LS=58},{FA=9.0},{FB=23.0},{FC=232.0},{FD=100},{FE=80},{FG=58},{FH=40},{FI=244.0},{FJ=9.0},{HD=22.0},{P=39},{P1=59},{RD=21.0},{PPATH=hca_parts/hca_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYPE
機種名
ⁿ/ₐ
BORE
軟管內徑
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
EE
ⁿ/ₐ
F
[mm]
G
[mm]
J
[mm]
KK
ⁿ/ₐ
L
[mm]
LL
[mm]
LLPLUS
LL+行程
[mm]
MB
ⁿ/ₐ
MM
[mm]
MN
[mm]
MO
[mm]
O
[mm]
Q
[mm]
R
[mm]
S
[mm]
U
[mm]
V
[mm]
WF
[mm]
X
[mm]
XPLUS
X+ストローク
[mm]
XE
[mm]
XEPLUS
XE+ストローク
[mm]
Y
[mm]
YA
[mm]
Z
[mm]
LA
[mm]
LAPLUS
LA+行程
[mm]
LB
[mm]
LC
[mm]
LD
[mm]
LE
[mm]
LEPLUS
LE+行程
[mm]
LF
[mm]
LG
[mm]
LH
[mm]
LK
[mm]
LM
[mm]
LS
[mm]
FA
[mm]
FB
[mm]
FC
[mm]
FCPLUS
FC+行程
[mm]
FD
[mm]
FE
[mm]
FG
[mm]
FH
[mm]
FI
[mm]
FJ
[mm]
HCA-00-20B-400
HCA
20
20
13
18
25.0
86
Rc 1/8
34.0
74
33.0
M8 x 1
5
223
623
M25 x 1.5
10
4
8
42
22.0
44
21.5
29
16
24
283
683
239
639
34.0
22.0
15.0
295
695
8
20
4
263
663
30
3.2
40
6.6
19.0
54
4.5
19.5
243.5
643.5
66
52
38
24
251.5
6.6
HCA-00-25B-400
HCA
25
20
17
18
30.0
82
Rc 1/8
32.5
71
37.0
M10 x 1.25
6
213
613
M25 x 1.5
12
5
10
42
21.5
52
23.5
32
16
32
281
681
229
629
32.5
21.5
17.0
293
693
8
20
12
253
653
30
3.2
40
6.6
19.0
54
4.5
27.5
233.5
633.5
66
52
38
24
233.5
6.6
HCA-00-32B-400
HCA
32
22
17
20
37.0
67
Rc 1/4
42.0
57
37.0
M10 x 1.25
6
197
597
M25 x 1.5
12
5
10
42
25.0
52
23.5
32
20
30
269
669
217
617
42.0
25.0
17.0
277
677
8
20
10
237
637
30
3.2
40
6.6
19.0
54
4.5
25.5
221.5
621.5
66
52
38
24
231.5
6.6
HCA-00-40B-400
HCA
40
22
22
20
46.0
73
Rc 1/4
45.5
57
46.0
M14 x 1.5
8
203
603
M35 x 1.5
16
6
14
57
25.0
54
28.5
38
20
32
277
677
223
623
45.5
25.0
21.0
289
689
10
22
10
247
647
40
3.2
40
9.0
24.0
58
9.0
23.0
232.0
632.0
100
80
58
40
244.0
9.0
HCA-00-50B-400
HCA
50
28
27
26
56.4
77
Rc 3/8
47.5
60
56.0
M18 x 1.5
11
211
611
M40 x 1.5
20
7
17
62
24.5
61
35.5
48
20
33
292
692
231
631
47.5
24.5
25.5
307
707
10
25
8
261
661
45
4.5
45
9.0
29.0
63
9.0
24.0
240.0
640.0
108
90
65
45
253.0
9.0
HCA-00-63B-400
HCA
63
28
27
26
69.4
69
Rc 3/8
42.0
65
69.4
M18 x 1.5
11
214
614
M40 x 1.5
20
7
17
62
29.0
66
35.7
62
25
38
305
705
239
639
42.0
29.0
25.7
318
718
13
25
13
264
664
53
5.5
60
11.0
36.5
86
9.0
29.0
248.0
648.0
134
112
80
60
248.0
11.0
HCA-00-80B-400
HCA
80
36
32
34
88.0
73
Rc 1/2
45.0
70
88.0
M22 x 1.5
13
232
632
M60 x 2
25
10
22
86
31.5
78
46.5
76
25
42
335
735
257
657
45.0
31.5
34.5
355
755
15
30
12
292
692
63
8.0
71
14.0
45.0
102
14.0
28.0
271.0
671.0
160
132
110
71
271.0
14.0
HCA-00-100B-400
HCA
100
45
41
43
108.0
72
Rc 1/2
42.0
72
108.0
M26 x 1.5
16
235
635
M60 x 2
30
11
27
86
30.0
93
55.5
90
30
48
358
758
265
665
42.0
30.0
43.5
373
773
15
30
18
295
695
75
8.0
85
14.0
54.0
118
14.0
34.0
279.0
679.0
178
150
114
85
279.0
14.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SCPG Rod eye (I) - SCPG Series common accessory
CKD
28.07.2020
SCP*2 Pin (P) for rod eye/clevis, bracket and clevis. - SCP*2 Series common...
CKD
28.07.2020
スイッチなしHCM
CKD
13.07.2023
3GE1 - 個別主閥:連接底座
CKD
02.09.2021
SCP*2 Rod clevis (Y) - SCP*2 Series common accessory
CKD
28.07.2020
SCPG Pin (P) for rod eye/clevis, bracket and clevis. - SCPG Series common a...
CKD
28.07.2020
SCP*2 Eye bracket (B1) - SCP*2 Series common accessory
CKD
28.07.2020
4GE3 - 個別主閥:連接底座
CKD
02.09.2021
SX42 - Without Fitting
CPC – Colder Products
23.12.2015
SCPD2 Rod side flange type (FA)
CKD
28.07.2020
PMM1204, PLM12004, PLM12006 - Ferruleless Polytube Fitting, PTF
CPC – Colder Products
23.12.2015
SCPD2 Single axial foot type (LS)
CKD
18.08.2020
TFB10 - Coupling Body without Fitting Bodies
CPC – Colder Products
23.12.2015
スイッチ付 SMD2-YL - 單動 推出型 附開關
CKD
02.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表