目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
Adjustable full-stroke kit
CKD
空壓氣缸
無活塞桿型氣缸
超級無桿缸 SRL3
SRL3 -複動型
Powered by
CAD模型選擇
{ckd_cn/cylinder/rodless_cylinder/srl3_series/srl3/adjustable_full_stroke_kit.prj},{NB=SRL3-32-A},{BORE=32},{OPT=A},{SC=22.0},{SD=7.0},{SE=66.5},{SF=55.5},{SGMAX=27.0},{SGMIN=17.0},{SGAD=10},{SHSD=M14 x 1.5},{SHJ=26},{SJ=46},{SK=98},{SM=19},{SN=13.0},{SP=M8},{SQ=53.5},{SR=14},{ST=12},{C=57},{L=226},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MN
Model no.
ⁿ/ₐ
BORE
Bore size
[mm]
SC
[mm]
SD
[mm]
SE
[mm]
SF
[mm]
SGMAX
[mm]
SGMIN
[mm]
SGAD
[mm]
SHSD
[mm]
SHJ
[mm]
SJ
[mm]
SK
[mm]
SM
[mm]
SN
[mm]
SP
[mm]
SQ
[mm]
SR
[mm]
ST
[mm]
C
[mm]
L
[mm]
SRL3-12-A
SRL3-12-A1
12
19.5
2.5
40.0
32.0
17.5
7.5
10
M8 x 0.75
3
25
45
12
5.5
M3
30.5
6
3
33
136
SRL3-16-A
SRL3-16-A1
16
18.0
4.0
42.0
35.0
14.5
4.5
10
M8 x 0.75
3
25
49
12
5.5
M3
34.0
6
4
37
149
SRL3-20-A
SRL3-20-A1
20
22.5
3.5
48.0
40.0
14.5
4.5
10
M10 x 1.0
7
39
57
14
7.0
M4
38.0
8
5
42
169
SRL3-25-A
SRL3-25-A1
25
20.0
2.5
62.5
51.5
14.5
4.5
10
M12 x 1.0
12
50
77
17
10.0
M6
50.0
12
10
53
190
SRL3-32-A
SRL3-32-A1
32
22.0
7.0
66.5
55.5
27.0
17.0
10
M14 x 1.5
26
46
98
19
13.0
M8
53.5
14
12
57
226
SRL3-40-A
SRL3-40-A1
40
32.0
7.0
78.5
65.5
34.0
24.0
10
M20 x 1.5
70
51
112
24
17.0
M10
63.5
17
12
67
244
SRL3-50-A
SRL3-50-A1
50
38.0
8.0
99.0
80.0
55.0
45.0
10
M25 x 1.5
120
53
136
32
19.0
M12
77.5
22
17
82
258
SRL3-63-A
SRL3-63-A1
63
38.0
8.0
112.0
93.5
44.0
34.0
10
M25 x 1.5
120
64
158
32
24.0
M16
89.0
25
20
95
296
SRL3-80-A
SRL3-80-A1
80
60.0
6.0
145.0
125.5
50.0
40.0
10
M27 x 1.5
200
-
214
32
27.0
M20
123.0
20
20
130
500
SRL3-100-A
SRL3-100-A1
100
60.0
6.0
164.0
144.5
50.0
40.0
10
M27 x 1.5
200
-
250
32
27.0
M20
142.0
20
20
150
530
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表