目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
スイッチなしSRT3
CKD
空壓氣缸
無活塞桿型氣缸
附煞車超級無桿缸 SRT3
Powered by
CAD模型選擇
{ckd_cn/cylinder/rodless_cylinder/srt3_series/srt3_wo_asmtab.prj},{NB=SRT3-00-25B-200(0)},{IDNR=},{TYPE=SRT3},{MST=00},{BORE=25},{STROKE=200},{CUS=B},{OPT=},{POS=0},{A=114.5},{B=17.0},{C=53},{D=26},{DC=26},{DD=19.0},{F=26.5},{G=80},{H=55},{HA=19.5},{HB=32.0},{HC=12},{I=37},{J=37.5},{KA=107.0},{L=214},{LL=222},{M=-},{M1=0.000},{M2=0.0},{N=M6 Depth 9},{N1=6.0},{N2=9.000},{O=9.0},{P=162},{Q=Rc1/8},{Q1=9.728},{R=Rc1/8},{R1=9.728},{S=52.0},{T=46},{TA=122},{TB=70},{TC=48},{TD=20},{TE=M5 Depth 8},{TE1=5.000},{TE2=8},{TG=20},{U=26.0},{W=5},{XF=119.5},{YA=66.0},{YB=52},{YC=6.0},{YD=6},{XX=4.000},{PPATH=srt3_asmtpl.prj},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYPE
タイプ
ⁿ/ₐ
BORE
軟管內徑
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
DC
[mm]
DD
[mm]
F
[mm]
G
[mm]
H
[mm]
HA
[mm]
HB
[mm]
HC
[mm]
I
[mm]
J
[mm]
KA
[mm]
LPLUS
L+行程
[mm]
L
[mm]
LLPLUS
LL+行程
[mm]
LL
[mm]
M
ⁿ/ₐ
N
ⁿ/ₐ
O
[mm]
PPLUS
P+行程
[mm]
P
[mm]
Q
ⁿ/ₐ
R
ⁿ/ₐ
S
[mm]
T
[mm]
TA
[mm]
TB
[mm]
TC
[mm]
TD
[mm]
TE
ⁿ/ₐ
TG
[mm]
U
[mm]
W
[mm]
XF
[mm]
YA
[mm]
YB
[mm]
YC
[mm]
YD
[mm]
SRT3-00-12B-200
SRT3
12
94.5
16.5
39
16
11
16.5
16.5
70
46
14.0
22.0
8
27
27.5
76.0
352
152
360
160
M3 深度5
M3 深度5
7.5
344
144
M5
M5
38.5
36
81
42
29
13
M3 深度5
8
4.0
5
99.5
47.0
34
4.5
8
SRT3-00-16B-200
SRT3
16
98.5
18.0
43
20
12
18.0
18.5
72
48
14.0
22.0
8
30
31.0
82.5
365
165
373
173
M3 深度5
M3 深度5
7.5
357
157
M5
M5
42.0
38
88
48
32
15
M3 深度5
12
4.0
5
99.5
53.5
34
4.5
8
SRT3-00-20B-200
SRT3
20
105.0
14.0
42
16
16
14.0
22.0
75
51
18.5
28.5
10
27
30.0
94.5
389
189
397
197
M4 深度6.5
M4 深度6.5
7.5
348
148
Rc1/8
Rc1/8
41.0
44
100
60
38
18
M4深度6
14
20.5
5
110.0
63.5
34
4.5
8
SRT3-00-25B-200
SRT3
25
114.5
17.0
53
26
26
19.0
26.5
80
55
19.5
32.0
12
37
37.5
107.0
414
214
422
222
-
M6 深度9
9.0
362
162
Rc1/8
Rc1/8
52.0
46
122
70
48
20
M5 深度8
20
26.0
5
119.5
66.0
52
6.0
6
SRT3-00-32B-200
SRT3
32
129.0
18.5
57
32
27
21.0
33.0
86
66
24.0
37.5
14
39
39.0
127.0
454
254
462
262
-
M6 深度9
9.7
396
196
Rc1/8
Rc1/4
56.0
60
134
80
56
20
M6 深度9
-
29.0
4
133.0
78.5
61
6.0
8
SRT3-00-40B-200
SRT3
40
144.0
22.0
67
36
35
28.0
40.0
93
74
29.0
42.0
16
47
44.0
138.0
476
276
484
284
-
M8 深度12
9.7
410
210
Rc1/8
Rc1/4
65.0
64
148
90
68
30
M6 深度11
-
33.0
4
148.0
88.5
61
6.0
6
SRT3-00-50B-200
SRT3
50
177.0
28.0
82
45
35
35.0
48.0
101
89
33.0
51.0
18
57
52.0
147.0
494
294
502
302
-
M8 深度12
9.7
412
212
Rc1/8
Rc3/8
77.0
71
152
100
80
30
M8 深度13
-
41.0
4
181.0
92.5
65
8.0
8
SRT3-00-63B-200
SRT3
63
209.0
35.0
95
50
39
42.0
59.0
112
105
35.0
52.0
20
68
58.0
168.0
536
336
544
344
-
M10 深度15
9.7
458
258
Rc1/8
Rc3/8
93.0
84
168
110
102
40
M8 深度13
-
39.0
1
210.0
98.5
89
9.0
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表