目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
PCIS160 - With options
CKD
停產商品
平行凸輪模組標準型 PCIS・PCOS
带选择项 PCIS
Powered by
CAD模型選擇
{ckd_cn/discontinued_models/parallel_cam_unit_standard_type_pcis/with_options_pcis/pcis160_wo_asmtab.prj},{NB=PCIS160-001300S111-NNF-14A},{VER=2},{MODEL=PCIS},{SIM=160 : 160},{SI=160},{ISSCL=N : Standard (with keyway)},{ISSCR=N : Standard (with keyway)},{TSMSCQ=14 : TSF14},{PPATH=../standard_pcis/pcis160_standard/assemblies/pcis160_asmtpl.prj},{INFOTEXT=Product Info },{ISSCLX=-N},{ISSCRX=N},{N=001},{TIA=300},{CC=S},{IOSA=1},{IP=1},{OSSC=F},{TSMSCQXX=14},{TSMSCR=A}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年9月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
AX4000TH
CKD
13.07.2023
1
LINA
明細表
MODEL
Model
ⁿ/ₐ
SIM
Shaft interval
[mm]
CHD
Cam helix direction/dwell No.
ⁿ/ₐ
ISSCL
Input shaft specificatio code (left shaft)
ⁿ/ₐ
ISSCR
Input shaft specification code (right shaft)
ⁿ/ₐ
TSMSCQ
Torque saver /guard size
ⁿ/ₐ
HPLINK
ⁿ/ₐ
PCIS160-001300S111-NNF-14...
PCIS
160 : 160
1 : 1 dwell
N : Standard (with keyway...
N : Standard (with keyway...
14 : TSF14
IF ('$CADENAS_LANGUAGE.'....
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表