目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SCPD2-T - 複動 耐熱型
CKD
停產商品
笔形气缸SCPD2系列
SCPD2-T - 双作用耐热型
Powered by
CAD模型選擇
{ckd_cn/discontinued_models/scp2_series/scpd2-t/scpd2_t_asmtab.prj},{NB=SCPD2-T-00-6-15-(0)},{TYPE=SCPD2-T},{BORE=6},{STROKE=15},{MA=00},{HEPD=},{SWM=},{LWL=},{SWP=},{ACC1=},{ACC2=},{POS=0},{INFOTEXT=Dimensions},{PPATH=scpd2-t_parts/scpd2_t_asmtpl.prj},{B=5.5},{D=6.8},{G=17},{HA=8},{J=8},{KA=13.5},{KK=M3},{LL=47},{MB=M6},{MM=3},{QA=13},{QB=4},{T=1.8},{UA=11},{X=75},{RD=1.5},{P=14},{HD=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYPE
型號
ⁿ/ₐ
BORE
孔徑
[mm]
B
[mm]
D
[mm]
G
[mm]
HA
[mm]
J
[mm]
KA
[mm]
KB
[mm]
KK
ねじ
ⁿ/ₐ
LLPLUS
LL+行程
[mm]
LL
[mm]
MB
ねじ
ⁿ/ₐ
MM
[mm]
QA
[mm]
QB
[mm]
T
[mm]
UA
[mm]
UB
[mm]
XPLUS
X+ストローク
[mm]
X
[mm]
LB
[mm]
LC
[mm]
LD
[mm]
LF
[mm]
LH
[mm]
LK
[mm]
LR
[mm]
LS
[mm]
LT
[mm]
FD
[mm]
FF
[mm]
FH
[mm]
FL
[mm]
FM
[mm]
FT
[mm]
CAPLUS
CA+行程
[mm]
CA
[mm]
CB
[mm]
CC
[mm]
CD
[mm]
CJPLUS
CJ+行程
[mm]
CJ
[mm]
CV
[mm]
CW
[mm]
SCPD2-T-00-6-15
SCPD2-T
6
5.5
6.8
17
8
8
13.5
13.5
M3
62
47
M6
3
13
4
1.8
11
11
90
75
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SCPD2-T-00-10-15
SCPD2-T
10
7
11
12.5
11
9
14.5
14.5
M4
61
46
M8 x 1.0
4
8
4.5
2.4
12
12
89
74
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SCPD2-T-00-16-15
SCPD2-T
16
8
17.4
13
14
9
21.5
21.5
M5
61
46
M10 x 1.0
5
8.5
4.5
3.2
18
18
89
74