目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
無開關SSD2-G-FP1-HP1
CKD
食品製造工程用 FP※系列
FP1
Environmental resistance G-FP1-HP1 series
SSD2-G-FP1-HP1
Powered by
CAD模型選擇
{ckd_cn/fp_series/fp1/g_fp1_hp1/ssd2/ssd2_wo_asmtab.prj},{NB=SSD2-G-32-5-FP1-HP1(05)},{BORE=32},{PT=},{STROKE=5},{STROKE1=5},{OPT1=},{OPT4=},{MA=},{ACC=},{POS=0},{INFOTEXT=Dimensions},{PPATH=../../../../hp_series/air_cylinders/environmental_resistance/ssd2_env/ssd_parts/without_sw/ssd2_w_o_asmtpl.prj},{F=45},{FA=23.0},{FB=20.5},{G=49.5},{H=24},{I=5.5},{J=9 spot face depth 5.5},{K=60},{KA=M6 depth 11},{KK=M8 depth 13},{M=14},{MM=16},{N=34.0},{O=4.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYPE
機種型號
ⁿ/ₐ
BORE
氣缸內徑
[mm]
APLUS
A+行程
[mm]
A
[mm]
BPLUS
B+行程
[mm]
B
[mm]
C
[mm]
EE
ⁿ/ₐ
F
[mm]
FA
[mm]
FB
[mm]
G
[mm]
H
[mm]
I
[mm]
J
ⁿ/ₐ
K
[mm]
KA
ⁿ/ₐ
KK
ⁿ/ₐ
M
[mm]
MM
[mm]
N
[mm]
O
[mm]
WF
[mm]
A1
[mm]
C1
[mm]
H1
[mm]
KK1
ⁿ/ₐ
T
[mm]
WF1
[mm]
SSD2-G-12-5-FP1-HP1
SSD2-G
12
40.5
35.5
32.0
27.0
15.5
M5
25
13.0
4.5
0.0
0
3.5
6.5 spot face depth 3.5
32
M4 depth 7
M3 depth 6
5
6
15.5
0.0
8.5
-
-
-
-
-
-
SSD2-G-16-5-FP1-HP1
SSD2-G
16
25.5
20.5
22.0
17.0
5.5
M5
29
15.0
0.0
0.0
0
3.5
6.5 spot face depth 3.5
38
M4 depth 7
M4 depth 8
6
8
20.0
0.0
3.5
-
-
-
-
-
-
SSD2-G-20-5-FP1-HP1
SSD2-G
20
29.0
24.0
24.0
19.0
8.0
M5
36
18.5
0.0
0.0
0
5.5
9 spot face depth 5.5
47
M6 depth 11
M5 depth 7
8
10
25.5
0.0
4.5
-
-
-
-
-
-
SSD2-G-25-5-FP1-HP1
SSD2-G
25
32.5
27.5
27.5
22.5
11.0
M5
40
20.5
0.0
0.0
0
5.5
9 spot face depth 5.5
51
M6 depth 11
M6 depth 11
10
12
28.0
0.0
5.0
-
-
-
-
-
-
SSD2-G-32-5-FP1-HP1
SSD2-G
32
35.0
30.0
28.0
23.0
8.0
M5
45
23.0
20.5
49.5
24
5.5
9 spot face depth 5.5
60
M6 depth 11
M8 depth 13
14
16
34.0
4.5
7.0
-
-
-
-
-
-
SSD2-G-40-5-FP1-HP1
SSD2-G
40
41.5
36.5
34.5
29.5
12.0
Rc1/8
52
26.5
27.5
57.0
24
5.5
9 spot face depth 5.5
69
M6 depth 11
M8 depth 13
14
16
40.0
5.0
7.0
-
-
-
-
-
-
SSD2-G-50-10-FP1-HP1
SSD2-G
50
48.5
38.5
40.5
30.5
10.5
Rc1/4
64
32.5
28.5
71.0
33
6.9
11 spot face depth 6.5
86
M8 depth 13
M10 depth 15
17
20
50.0
7.0
8.0
-
-
-
-
-
-
SSD2-G-63-10-FP1-HP1
SSD2-G
63
54.0
44.0
46.0
36.0
13.0
Rc1/4
77
39.0
28.5
84.0
33
8.7
14 spot face depth 9
103
M10 depth 25
M10 depth 15
17
20
60.0
7.0
8.0
-
-
-
-
-
-
SSD2-G-80-10-FP1-HP1
SSD2-G
80
63.5
53.5
53.5
43.5
16.0
Rc3/8
98
49.5
28.5
104.0
38
10.5
17.5 spot face depth 11
132
M12 depth 28
M16 depth 21
22
25
77.0
6.0
10.0
-
-
-
-
-
-
SSD2-G-100-10-FP1-HP1
SSD2-G
100
75.0
65.0
63.0
53.0
23.0
Rc3/8
117
59.0
28.5
123.5
38
10.5
17.5 spot face depth 11
156
M12 depth 28
M20 depth 27
27
30
94.0
6.5
12.0
-
-
-
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表