目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
Without switch SCM-HP1
CKD
高耐久元件 HP系列
空压气缸
Long life
SCM-HP1 (Long life)
Powered by
CAD模型選擇
{ckd_cn/hp_series/air_cylinders/long_life/scm_series/scm_wo_asmtab.prj},{NB=SCM-00-25B-25-HP1 (0)},{BORE=25},{A=22},{B=17},{C=19.5},{CAX=138.0},{CDX=10},{CEX=13},{CFX=MIN},{CGX=42},{CHX=28},{CIX=12.8},{CJX=103.0},{CKX=146.0},{CMX=33},{CNX=42.6},{COX=45.5},{CPX=30},{CRX=39.8},{CQX=48.0},{CSX=20},{CTX=3.2},{CVX=5.5},{CWX=10},{CXX=MIN},{CYX=MIN},{CZX=MIN},{D=31},{FAX=118},{FDX=5.5},{FFX=11},{FGX=78},{FJX=94},{FLX=32},{FMX=44},{FTX=7},{GH=17},{GR=19},{JX=14},{LAX=115.6},{LBX=15.1},{LCX=7.1},{LDX=5.7},{LEX=4},{LFX=29.9},{LHX=22},{LL=69},{LRX=36},{LSX=49},{LTX=3.2},{LXX=45.2},{MX=3.4},{MC=29},{MM=10},{MN=8},{MO=5.0},{NX=2},{QX=15.5},{QA=12},{QB=10},{SD=16.5},{T=6},{TAX=119},{MS=00},{PTT=},{CUS=B},{STROKE=25},{OPTBLWS=},{OPTPRM=},{OPTCOPPTFE=},{ACC1=},{ACC2=},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYPE
型號
ⁿ/ₐ
BORE
孔徑
[mm]
A
[mm]
B
[mm]
C
[mm]
CAPLUS
CA+行程
[mm]
CA
[mm]
CD
[mm]
CE
[mm]
CF
[mm]
CG
[mm]
CH
[mm]
CI
[mm]
CJPLUS
CJ+行程
[mm]
CJ
[mm]
CKPLUS
CK+行程
[mm]
CK
[mm]
CM
[mm]
CN
[mm]
CO
[mm]
CP
[mm]
CR
[mm]
CQ
[mm]
CS
[mm]
CT
[mm]
CV
[mm]
CW
[mm]
CX
[mm]
CY
[mm]
CZ
[mm]
D
[mm]
DA
ⁿ/ₐ
EE
ⁿ/ₐ
FAPLUS
FA+行程
[mm]
FA
[mm]
FD
[mm]
FF
[mm]
FGPLUS
FG+行程
[mm]
FG
[mm]
FJPLUS
FJ+行程
[mm]
FJ
[mm]
FL
[mm]
FM
[mm]
FT
[mm]
GH
[mm]
GR
[mm]
J
[mm]
KK
ⁿ/ₐ
LAPLUS
LA+行程
[mm]
LA
[mm]
LB
[mm]
LC
[mm]
LD
[mm]
LE
[mm]
LF
[mm]
LH
[mm]
LLPLUS
LL+行程
[mm]
LL
[mm]
LR
[mm]
LS
[mm]
LT
[mm]
LXPLUS
LX+行程
[mm]
LX
[mm]
M
[mm]
MA
[mm]
MB
[mm]
MC
[mm]
MD
ⁿ/ₐ
MM
[mm]
MN
[mm]
MO
[mm]
N
[mm]
Q
[mm]
QA
[mm]
QB
[mm]
SD
[mm]
T
[mm]
TAPLUS
TA+行程
[mm]
TA
[mm]
TF
[mm]
TGPLUS
TG+行程
[mm]
TG
[mm]
TJPLUS
TJ+行程
[mm]
TJ
[mm]
TK
[mm]
TL
[mm]
TM
[mm]
TN
[mm]
TT
[mm]
W
[mm]
WF
[mm]
XPLUS
X+ストローク
[mm]
X
[mm]
XF
[mm]
BB
B
[mm]
BD
D
[mm]
S
[mm]
LPLUS
[mm]
L
[mm]
EA
[mm]
EB
[mm]
EC
[mm]
ET
E (Theta)
[°]
SCM-00-20B-25-HP1
SCM
20
18
13
15.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
26
M4 深度6.5
M5
-
-
-
-
-
-
-
-
-
-
-
17
19
12
M8
-
-
-
-
-
-
-
-
94
69
-
-
-
-
-
-
11
11
24
M5
8
6
4.0
2
-
12
10
14.0
5
-
-
-
-
-
-
-
-
-
-
-
-
-
17
131
106
35
-
-
-
-
-
14
12
27
30°
SCM-00-25B-25-HP1
SCM
25
22
17
19.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
31
M5 深度6.5
M5
-
-
-
-
-
-
-
-
-
-
-
17
19
14
M10 x 1.25
-
-
-
-
-
-
-
-
94
69
-
-
-
-
-
-
11
11
29
M6
10
8
5.0
2
-
12
10
16.5
6
-
-
-
-
-
-
-
-
-
-
-
-
-
18
136
111
40
-
-
-
-
-
14
12
29.5
30°
SCM-00-32B-25-HP1
SCM
32
22
17
19.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
38
M5 深度7.5
Rc1/8
-
-
-
-
-
-
-
-
-
-
-
17
19
18
M10 x 1.25
-
-
-
-
-
-
-
-
96
71
-
-
-
-
-
-
11
10
36
M8
12
10
5.5
2
-
12
10
20.0
6
-
-
-
-
-
-
-
-
-
-
-
-
-
18
138
113
40
-
-
-
-
-
14
12
32.8
25°
SCM-00-40B-25-HP1
SCM
40
30
22
27.0
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
47
M6 深度12
Rc1/8
-
-
-
-
-
-
-
-
-
-
-
19
20
25
M14 x 1.5
-
-
-
-
-
-
-
-
103
78
-
-
-
-
-
-
12
10
44
M10
16
14
6.0
2
-
13
12
26.0
8
-
-
-
-
-
-
-
-
-
-
-
-
-
20
155
130
50
-
-
-
-
-
15
13
36.6
20°
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表