目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
スイッチなしSSG-P40
CKD
二次電池製造工程用 P4※系列
空压气缸
省空间型气缸
带导杆超级紧凑型气缸 - SSG-P4※
Powered by
CAD模型選擇
{ckd_cn/p4_series/cylinders/space_saving_cylinders/ssg/ssg_wo_p40_asmtab.prj},{NB=SSG-32-5-P40(0)},{TYPE=SSG},{BORE=32},{CUS=},{STROKE=5},{POS=0},{INFOTEXT=Dimensions},{F=45},{H=12.0},{I=5.5},{J=9 spot face depth 5.5},{K=60},{KA=M6 depth 11},{MM=16},{N=34.0},{NN=M5},{O=36},{Q=6},{R=5},{U=28±0.2},{Y=10},{W=59},{PPATH=../../../../cylinder/space_saving_cylinder/ssg_series/ssg_without_sw/ssg_wo_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYPE
型號
ⁿ/ₐ
BORE
軟管內徑
[mm]
A
[mm]
APLUS
A+STROKE
[mm]
B
[mm]
BPLUS
B+行程
[mm]
C
[mm]
D
[mm]
EE
ⁿ/ₐ
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
ⁿ/ₐ
K
[mm]
KA
ⁿ/ₐ
MM
[mm]
N
[mm]
NN
ⁿ/ₐ
O
[mm]
Q
[mm]
R
[mm]
U
ⁿ/ₐ
Y
[mm]
W
[mm]
SSG-12-5-P40
SSG
12
26.5
31.5
17.0
22.000
5.5
5.5
M5
25
-
8.5
3.5
6.5 spot face depth 3.5
32
M4 depth 7
6
15.5
M3
15
5
3
10±0.1
6
31
SSG-16-5-P40
SSG
16
26.5
31.5
17.0
22.000
5.5
5.5
M5
29
-
9.0
3.5
6.5 spot face depth 3.5
38
M4 depth 7
8
20.0
M3
19
5
3
14±0.1
6
37
SSG-20-5-P40
SSG
20
32.0
37.0
19.5
24.500
8.0
5.5
M5
36
-
10.0
5.5
9 spot face depth 5.5
47
M6 depth 11
10
25.5
M4
26
6
4
17±0.1
8
46
SSG-25-5-P40
SSG
25
35.5
40.5
22.5
27.500
11.0
6.0
M5
40
-
11.0
5.5
9 spot face depth 5.5
51
M6 depth 11
12
28.0
M5
30
6
5
22±0.1
8
50
SSG-32-5-P40
SSG
32
40.0
45.0
23.0
28.000
10.0
5.5
M5
45
49.5
12.0
5.5
9 spot face depth 5.5
60
M6 depth 11
16
34.0
M5
36
6
5
28±0.2
10
59
SSG-40-5-P40
SSG
40
46.5
51.5
29.5
34.500
11.5
8.0
Rc 1/8
52
57
12.0
5.5
9 spot face depth 5.5
69
M6 depth 11
16
40.0
M5
42
6
5
33±0.2
10
68
SSG-50-10-P40
SSG
50
50.5
60.5
30.5
40.500
10.5
10.5
Rc 1/4
64
71
15.0
6.9
11 spot face depth 6.5
86
M8 depth 13
20
50.0
M6
54
8
6
42±0.2
12
85
SSG-63-10-P40
SSG
63
56.0
66.0
36.0
46.000
13.0
11.0
Rc 1/4
77
84
18.0
8.7
14 spot face depth 9
103
M10 depth 25
20
60.0
M6
68
12
6
50±0.2
12
102
SSG-80-10-P40
SSG
80
67.5
77.5
43.5
53.500
16.0
13.0
Rc 3/8
98
104
22.0
10.5
17.5 spot face depth 11
132
M12 depth 28
25
77.0
M8
88
14
8
65±0.2
14
131
SSG-100-10-P40
SSG
100
79.0
89.0
53.0
63.000
23.0
15.0
Rc 3/8
117
123.5
22.0
10.5
17.5 spot face depth 11
156
M12 depth 28
30
94.0
M10
106
14
10
80±0.2
16
155
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表