目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
スイッチ無 SCG-Q
CKD
二次電池製造工程用 P4※系列
空压气缸
普通型气缸
拉杆型气缸 SCG-P4※
Powered by
CAD模型選擇
{ckd_cn/p4_series/cylinders/standard_cylinders/scg/scg-q_without_sw_asmtab.prj},{NB=SCG-Q-00-50B-25-H-P4(0)},{TYPE=SCG-Q},{MS=00},{BORE=50},{PTT=Blank: Rc thread},{CUS=B: Both sides air cushion (basic type)},{STROKE=25},{PLM=H},{OPTMO=},{OPTPRM=},{OPTCOPPTFE=},{ACC1=},{ACC2=},{POS=0},{INFOTEXT=Dimensions},{PPATH=../../../../cylinder/general_cylinder/scg_series/scg-q/scg-q_parts/scg-q_without_sw_asmtpl.prj},{A=35},{B=27},{C=32},{DA=M8},{DB=16},{DC=5},{EE=Rc1/4},{F=10.5},{G=31.5},{J=40},{K=65},{KK=M18 x 1.5},{LL=106},{M=5},{MM=20},{MN=8},{MO=17},{N=4},{O=68},{QA=15.5},{QB=27.5},{QC=17},{QD=8.5},{QE=40},{QF=30},{QGRX=23.8},{QGHX=23.8},{SD=46.5},{T=11},{V=14},{WF=23},{X=168}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE
型號
ⁿ/ₐ
BORE
孔徑
[mm]
CUS
緩衝型
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
DA
ねじ
ⁿ/ₐ
DB
[mm]
DC
[mm]
EE
ねじ
ⁿ/ₐ
F
[mm]
G
[mm]
J
[mm]
K
[mm]
KK
ねじ
ⁿ/ₐ
LLPLUS
LL+行程
[mm]
LL
[mm]
M
[mm]
MM
[mm]
MN
[mm]
MO
[mm]
N
[mm]
O
[mm]
QA
[mm]
QB
[mm]
QC
[mm]
QD
[mm]
QE
[mm]
QF
[mm]
QG
[mm]
SD
[mm]
T
[mm]
V
[mm]
WF
[mm]
XPLUS
X+ストローク
[mm]
X
[mm]
LAPLUS
LA+行程
[mm]
LA
[mm]
LB
[mm]
LC
[mm]
LD
[mm]
LGPLUS
LG+行程
[mm]
LG
[mm]
LH
[mm]
LR
[mm]
LS
[mm]
LT
[mm]
FAPLUS
FA+行程
[mm]
FA
[mm]
FC
[mm]
FD
[mm]
FF
[mm]
FGPLUS
FG+行程
[mm]
FG
[mm]
FJPLUS
FJ+行程
[mm]
FJ
[mm]
MT
[mm]
FH
[mm]
FL
[mm]
FM
[mm]
FT
[mm]
CAPLUS
CA+行程
[mm]
CA
[mm]
CD
[mm]
CE
[mm]
CF
[mm]
CI
[mm]
CJPLUS
CJ+行程
[mm]
CJ
[mm]
CQ
[mm]
CV
[mm]
CW
[mm]
AQPLUS
[mm]
AQ
[mm]
TC
[mm]
TD
[mm]
TE
[mm]
TJPLUS
TJ+行程
[mm]
TJ
[mm]
TF
[mm]
TGPLUS
TG+行程
[mm]
TG
[mm]
TK
[mm]
TM
[mm]
TN
[mm]
TY
[mm]
TZ
[mm]
SCG-Q-00-32B-25-H-P4
SCG-Q
32
B:兩側緩衝氣墊(基本型)
22
17
19.5
M6
16
5
Rc1/8
6.5
27
30
46
M10 x 1.25
117
92
4
12
5.5
10
4
52
13
21
13
8
22
16
17.5
32.5
6
13
25
168
143
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SCG-Q-00-40B-25-H-P4
SCG-Q
40
B:兩側緩衝氣墊(基本型)
30
22
27
M6
16
5
Rc1/4
9
27
35
52
M14 x 1.5
122
97
4
16
6
14
4
58
14
27
12
7
22
16
18.5
38
8
13
21
177
152
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SCG-Q-00-50B-25-H-P4
SCG-Q
50
B:兩側緩衝氣墊(基本型)
35
27
32
M8
16
5
Rc1/4
10.5
31.5
40
65
M18 x 1.5
131
106
5
20
8
17
4
68
15.5
27.5
17
8.5
40
30
23.8
46.5
11
14
23
193
168
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SCG-Q-00-63B-25-H-P4
SCG-Q
63
B:兩側緩衝氣墊(基本型)
35
27
32
M8
16
5
Rc3/8
12
31.5
45
75
M18 x 1.5
131
106
9
20
8
17
4
78
16.5
28.5
11.5
3.5
40
30
23.8
56.5
11
14
23
193
168
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SCG-Q-00-80B-25-H-P4
SCG-Q
80
B:兩側緩衝氣墊(基本型)
40
32
37
M10
16
5
Rc3/8
14
38
45
95
M22 x 1.5
157
132
11.5
25
11
22
4
95
19
37
10
2
40
30
27.5
72
13
20
32
233
208
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SCG-Q-00-100B-25-H-P4
SCG-Q
100
B:兩側緩衝氣墊(基本型)
40
41
37
M10
16
5
Rc1/2
15
38
55
114
M26 x 1.5
157
132
17
30
13
27
4
114
19
37
11
3
40
30
27.5
89
16
20
32
233
208