MT12 - Parallel Straight, Male
C Matic
Category Fittings
Push-in Fittings
MT Line - Push-in Fittings for Air Brake Systems
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/mt_line_push_in_fittings_for_air_brake_systems/mt12_parallel_straight_male.prj},{NB=T0020Q5Q},{NAME=T0020Q5Q},{CODE=T0020Q5Q},{TYPE=MT12 10 M14x1,5},{MAT=Brass},{TUBOOD=10},{TUBOID=8},{D1=M14x1,5},{D2=18,5},{D3=21},{L1=8,5},{L2=34,7},{CH=19},{G=39,9},{WT=-50 ÷ 100},{WP=0 ÷ 16},{CONF1=},{CONF2=},{AF=Vehicles applications},{NBCUSTOM=T0020Q5Q},{NNCUSTOM=MT12},{NTCUSTOM=Parallel Straight, male},{LINACUSTOM=T0020Q5Q},{STEPFILE=T0020Q5Q},{PNGFILE=MT12},{DWGFILE=MT12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TUBOOD
ØeTube
[mm]
TUBOID
Øi Tubo
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
CH
[mm]
G
[g]
WT
Working Temperature
[°C]
WP
Working Pressure (max)
[bar]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
T002023O
T002023O
MT12 06 M10x1
Brass
6
4
M10x1
14,5
17
7
26
15
17,7
-50 ÷ 100
0 ÷ 16
Vehicles applications
T002024O
T002024O
MT12 08 M10x1
Brass
8
6
M10x1
16,5
19
7
31
17
27,6
-50 ÷ 100
0 ÷ 16
Vehicles applications
T0020Q3P
T0020Q3P
MT12 06 M12x1,5
Brass
6
4
M12x1,5
14,5
17
8,5
27,5
15
20,4
-50 ÷ 100
0 ÷ 16
Vehicles applications
T0020Q3Q
T0020Q3Q
MT12 06 M14x1,5
Brass
6
4
M14x1,5
14,5
17
8,5
27
15
23,8
-50 ÷ 100
0 ÷ 16
Vehicles applications
T0020Q3S
T0020Q3S
MT12 06 M16x1,5
Brass
6
4
M16x1,5
14,5
20
8,5
25
15
25,9
-50 ÷ 100
0 ÷ 16
Vehicles applications
T0020Q4P
T0020Q4P
MT12 08 M12x1,5
Brass
8
6
M12x1,5
16,5
19
8,5
32,5
17
29,9
-50 ÷ 100
0 ÷ 16
Vehicles applications
T0020Q4Q
T0020Q4Q
MT12 08 M14x1,5
Brass
8
6
M14x1,5
16,5
19
8,5
27,5
17
24,8
-50 ÷ 100
0 ÷ 16
Vehicles applications
T0020Q4S
T0020Q4S
MT12 08 M16x1,5
Brass
8
6
M16x1,5
16,5
20
8,5
27
17
27,8
-50 ÷ 100
0 ÷ 16
Vehicles applications
T0020Q4U
T0020Q4U
MT12 08 M22x1,5
Brass
8
6
M22x1,5
16,5
25,5
8,5
23
17
39,4
-50 ÷ 100
0 ÷ 16
Vehicles applications
T0020Q5P
T0020Q5P
MT12 10 M12x1,5
Brass
10
8
M12x1,5
18,5
21
8,5
34,7
19
35,7
-50 ÷ 100
0 ÷ 16
Vehicles applications
T0020Q5Q
T0020Q5Q
MT12 10 M14x1,5
Brass
10
8
M14x1,5
18,5
21
8,5
34,7
19
39,9
-50 ÷ 100
0 ÷ 16
Vehicles applications
T0020Q5S
T0020Q5S
MT12 10 M16x1,5
Brass
10
8
M16x1,5
18,5
22
8,5
29,5
20
27,8
-50 ÷ 100
0 ÷ 16
Vehicles applications
T0020Q5U
T0020Q5U
MT12 10 M22x1,5
Brass
10
8
M22x1,5
18,5
25,5
8,5
25,5
20
42,9
-50 ÷ 100
0 ÷ 16
Vehicles applications
T0020Q6P
T0020Q6P
MT12 12 M12x1,5
Brass
12
9
M12x1,5
20,5
23
8,5
35,5
21
40,4
-50 ÷ 100
0 ÷ 16
Vehicles applications
T0020Q6Q
T0020Q6Q
MT12 12 M14x1,5
Brass
12
9
M14x1,5
20,5
23
8,5
35,5
21
43
-50 ÷ 100
0 ÷ 16
Vehicles applications
T0020Q6S
T0020Q6S
MT12 12 M16x1,5
Brass
12
9
M16x1,5
20,5
23
8,5
34,5
21
45
-50 ÷ 100
0 ÷ 16
Vehicles applications
T0020Q6U
T0020Q6U
MT12 12 M22x1,5
Brass
12
9
M22x1,5
20,5
25,5
8,5
27,5
21
44
-50 ÷ 100
0 ÷ 16
Vehicles applications
T0020Q8S
T0020Q8S
MT12 15 M16x1,5
Brass
15
12
M16x1,5
25
28
8,5
37,7
25
-
-50 ÷ 100
0 ÷ 16
Vehicles applications
T0020Q8U
T0020Q8U
MT12 15 M22x1,5
Brass
15
12
M22x1,5
25
28,5
8,5
32,2
26
-
-50 ÷ 100
0 ÷ 16
Vehicles applications
T0020Q9S
T0020Q9S
MT12 16 M16x1,5
Brass
16
12
M16x1,5
26
29
8,5
37,7
26
-
-50 ÷ 100
0 ÷ 16
Vehicles applications
T0020Q9U
T0020Q9U
MT12 16 M22x1,5
Brass
16
12
M22x1,5
26
30
8,5
32,2
27
-
-50 ÷ 100
0 ÷ 16
Vehicles applications
T0020QEU
T0020QEU
MT12 18 M22x1,5
Brass
18
14
M22x1,5
28
31,5
8,5
39,2
29
-
-50 ÷ 100
0 ÷ 16
Vehicles applications
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表