目錄: CMB Cilindri
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CMB Cilindri
DIN 24556/24554 - Male hinge support with spherical bearing
CMB Cilindri
Accessories
Powered by
CAD模型選擇
{cmbcilindri/accessori/din24556_asmtab.prj},{NB=0205032000063},{SIZE=63},{CX=30},{CP=70},{CG=22},{FM=85},{LG=62},{LO=120},{SR=30},{UJ=160},{UK=135},{GL=97},{TA=90},{RE=115},{FO=24},{CO=25},{KC=5.4},{HB=17.5},{CODICE=0205032000063},{PESO=5.15},{NDM=6},{D1=30},{S=1.50},{D3=27.900},{A=5.000},{B=3.500},{D5=2.000},{D2=28.600},{M=1.600},{T=0.700},{N=2.100},{PPATH=din24556_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SIZE
Bore
[mm]
CX
h6 Ø
[mm]
CP
[mm]
CG
+0.3/+0.1 Ø
[mm]
FM
js11
[mm]
LG
min
[mm]
LO
[mm]
SR
max
[mm]
UJ
[mm]
UK
[mm]
GL
[mm]
TA
[mm]
RE
[mm]
FO
[mm]
CO
N9
[mm]
KC
+0.3/+0
[mm]
HB
[mm]
CODICE
Code
ⁿ/ₐ
PESO
Weight
[kg]
0205032000025
25
12
30
10
40
28
56
12
75
60
46
40
55
16
10
3.3
9.0
0205032000025
0.52
0205032000032
32
16
40
14
50
37
74
16
95
80
61
55
70
18
16
4.3
11.0
0205032000032
1.05
0205032000040
40
20
50
16
55
39
80
20
120
90
64
58
85
20
16
4.3
13.5
0205032000040
1.72
0205032000050
50
25
60
20
65
48
98
25
140
110
78
70
100
22
25
5.4
15.5
0205032000050
2.72
0205032000063
63
30
70
22
85
62
120
30
160
135
97
90
115
24
25
5.4
17.5
0205032000063
5.15
0205032000080
80
40
80
28
100
72
148
40
190
170
123
120
135
24
36
8.4
22.0
0205032000080
9.30
0205032000100
100
50
100
35
125
90
190
50
240
215
155
145
170
35
36
8.4
30.0
0205032000100
18.30
0205032000125
125
60
120
44
150
108
225
60
270
260
187
185
200
35
50
11.4
39.0
0205032000125
35.00
0205032000160
160
80
160
55
190
140
295
80
320
340
255
260
240
35
50
11.4
45.0
0205032000160
63.00
0205032000200
200
100
200
70
210
150
335
100
400
400
285
300
300
35
63
12.4
48.0
0205032000200
109.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表