目錄: CMB Cilindri
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CMB Cilindri
Type 03 - Double rod side foot
CMB Cilindri
Hydraulic Cylinders ISO 6020 / 2
Double through cylinders
Powered by
CAD模型選擇
{cmbcilindri/cilindri_oleodinamici_iso_6020_2/a3_cilindro_doppio_stelo/doppio_03_asmtab.prj},{NB=A3063MM0001S03/P11-- 4510511010110000000000},{SIZE=63},{MM=45},{CYLD=75},{SCRW=12},{SCRWH=13.0},{SCRWD=20},{SCRWE=15},{SCRWP=1.25},{CORSA1=5000},{AX=45},{A1X=28},{B=60},{C=120},{B1=55},{CH=36},{E1=90},{XX1=0},{E=90},{EENDM=20.955},{D=30},{F=15},{F04=15},{S=18},{G=55},{LH=44},{SB=18.0},{ST=26.0},{SW=17},{VD=14},{TS=124},{US=160},{XS=65},{WH=33},{Y=71},{TG=64.3},{ZB3X=226},{ZJ3X=160},{CYLF=40},{WF=51},{AFORI=32},{BFORI=12},{CFORI=14},{DFORI=2.0},{EFORI=14.5},{FFORI=10},{TFORI=12},{D1FORI=13},{D2FORI=25},{MM2=45},{CORSA=1.0},{CORSAX=0},{TDS=5},{TDT=1},{TDT2=1},{SA=0},{GUA=1},{DIS=0},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=0},{CON2=0},{ASX=0},{ADX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SER
Series
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
SIZE
Bore Ø
[mm]
MM
Front rod Ø
[mm]
TI
Technical information
ⁿ/ₐ
DISINF
Spacers info
ⁿ/ₐ
A
[mm]
A1
[mm]
A2
[mm]
A12
[mm]
B
f8 Ø
[mm]
B2
f8 Ø
[mm]
CH
[mm]
CH2
[mm]
XX
[mm]
E1
[mm]
EE
(BSP)
[Inch]
F
[mm]
G
[mm]
KK
(Metric)
ⁿ/ₐ
KK1
(Metric)
ⁿ/ₐ
KF
(Metric)
ⁿ/ₐ
KF1
(Metric)
ⁿ/ₐ
KK2
(Metric)
ⁿ/ₐ
KK12
(Metric)
ⁿ/ₐ
KF2
(Metric)
ⁿ/ₐ
KF12
(Metric)
ⁿ/ₐ
LH
h10
[mm]
SB
Ø
[mm]
SS1
[mm]
ST
[mm]
SW
[mm]
VD
[mm]
TS
[mm]
US
[mm]
XS
[mm]
WH
[mm]
Y
[mm]
ZB3
[mm]
ZJ3
[mm]
PESO
Cylinder weight
[kg]
A3025AA0001S03/P11
To ISO 6020/2 standards
03
25
12
-
-
14
-
14
-
24
24
9
9
5
38
1/4''
10
45
M10x1.25
-
-
-
M10x1.25
-
-
-
19
6.6
83
8.5
8
6
54
70
33
15
50
149
119
1.30
A3025DD0001S03/P11
To ISO 6020/2 standards
03
25
18
-
-
18
-
18
-
30
30
14
14
5
38
1/4''
10
45
M14x1.5
-
-
-
M14x1.5
-
-
-
19
6.6
83
8.5
8
6
54
70
33
15
50
149
119
1.30
A3032BB0001S03/P11
To ISO 6020/2 standards
03
32
14
-
-
16
-
16
-
26
26
11
11
5
44
1/4''
10
45
M12x1.25
-
-
-
M12x1.25
-
-
-
22
9.0
82
12.5
10
12
63
84
45
25
60
172
122
1.80
A3032DD0001S03/P11
To ISO 6020/2 standards
03
32
18
-
-
18
-
18
-
30
30
14
14
5
44
1/4''
10
45
M14x1.5
-
-
-
M14x1.5
-
-
-
22
9.0
82
12.5
10
6
63
84
45
25
60
172
122
1.80
A3032FF0001S03/P11
To ISO 6020/2 standards
03
32
22
-
-
22
-
22
-
34
34
17
17
5
44
1/4''
10
45
M16x1.5
-
-
-
M16x1.5
-
-
-
22
9.0
82
12.5
10
12
63
84
45
25
60
172
122
1.80
A3040DD0001S03/P11
To ISO 6020/2 standards
03
40
18
-
-
18
-
18
-
30
30
14
14
-
60
3/8''
10
55
M14x1.5
-
-
-
M14x1.5
-
-
-
31
11.0
108
12.5
10
6
83
102
45
25
62
198
148
3.90
A3040FF0001S03/P11
To ISO 6020/2 standards
03
40
22
-
-
22
-
22
-
34
34
17
17
-
60
3/8''
10
55
M16x1.5
-
-
-
M16x1.5
-
-
-
31
11.0
108
12.5
10
12
83
102
45
25
62
198
148
3.90
A3040HH0001S03/P11
To ISO 6020/2 standards
03
40
28
-
-
28
-
28
-
42
42
22
22
-
60
3/8''
10
55
M20x1.5
-
-
-
M20x1.5
-
-
-
31
11.0
108
12.5
10
10
83
102
45
25
62
198
148
4.00
A3050FF0001S03/P11
To ISO 6020/2 standards
03
50
22
-
-
22
-
22
-
34
34
17
17
-
75
1/2''
15
55
M16x1.5
-
-
-
M16x1.5
-
-
-
37
14.0
102
19.0
13
7
102
126
54
26
68
210
158
6.40
A3050HH0001S03/P11
To ISO 6020/2 standards
03
50
28
-
-
28
-
28
-
42
42
22
22
-
75
1/2''
15
55
M20x1.5
-
-
-
M20x1.5
-
-
-
37
14.0
102
19.0
13
7
102
126
54
26
68
210
158
6.50
A3050LL0001S03/P11
To ISO 6020/2 standards
03
50
36
-
-
36
-
36
-
50
50
30
30
-
75
1/2''
15
55
M27x2
-
-
-
M27x2
-
-
-
37
14.0
102
19.0
13
10
102
126
54
26
68
210
158
6.60
A3063HH0001S03/P11
To ISO 6020/2 standards
03
63
28
-
-
28
-
28
-
42
42
22
22
-
90
1/2''
15
55
M20x1.5
-
-
-
M20x1.5
-
-
-
44
18.0
96
26.0
17
7
124
160
65
33
71
226
160
9.70
A3063LL0001S03/P11
To ISO 6020/2 standards
03
63
36
-
-
36
-
36
-
50
50
30
30
-
90
1/2''
15
55
M27x2
-
-
-
M27x2
-
-
-
44
18.0
96
26.0
17
10
124
160
65
33
71
226
160
9.80
A3063MM0001S03/P11
To ISO 6020/2 standards
03
63
45
-
-
45
-
45
-
60
60
36
36
-
90
1/2''
15
55
M33x2
-
-
-
M33x2
-
-
-
44
18.0
96
26.0
17
14
124
160
65
33
71
226
160
9.90
A3080LL0001S03/P11
To ISO 6020/2 standards
03
80
36
-
-
36
-
36
-
50
50
30
30
-
114
3/4''
20
65
M27x2
-
-
-
M27x2
-
-
-
57
18.0
118
26.0
17
5
149
186
68
31
77
254
192
17.20
A3080MM0001S03/P11
To ISO 6020/2 standards
03
80
45
-
-
45
-
45
-
60
60
36
36
-
114
3/4''
20
65
M33x2
-
-
-
M33x2
-
-
-
57
18.0
118
26.0
17
9
149
186
68
31
77
254
192
17.40
A3080PP0001S03/P11
To ISO 6020/2 standards
03
80
56
-
-
56
-
56
-
72
72
50
50
-
114
3/4''
20
65
M42x2
-
-
-
M42x2
-
-
-
57
18.0
118
26.0
17
9
149
186
68
31
77
254
192
17.60
A3100MM0001S03/P11
To ISO 6020/2 standards
03
100
45
-
-
45
-
45
-
60
60
36
36
-
126
3/4''
22
69
M33x2
-
-
-
M33x2
-
-
-
63
26.0
116
32.0
22
7
172
216
79
35
82
274
204
23.00
A3100PP0001S03/P11
To ISO 6020/2 standards
03
100
56
-
-
56
-
56
-
72
72
50
50
-
126
3/4''
22
69
M42x2
-
-
-
M42x2
-
-
-
63
26.0
116
32.0
22
7
172
216
79
35
82
274
204
24.00
A3100RR0001S03/P11
To ISO 6020/2 standards
03
100
70
-
-
63
-
63
-
88
88
60
60
-
126
3/4''
22
69
M48x2
-
-
-
M48x2
-
-
-
63
26.0
116
32.0
22
10
172
216
79
35
82
274
204
25.00
A3125PP0001S03/P11
To ISO 6020/2 standards
03
125
56
-
-
56
-
56
-
72
72
50
50
-
164
1''
22
78
M42x2
-
-
-
M42x2
-
-
-
82
26.0
155
32.0
22
6
210
254
79
35
86
312
242
44.00
A3125RR0001S03/P11
To ISO 6020/2 standards
03
125
70
-
-
63
-
63
-
88
88
60
60
-
164
1''
22
78
M48x2
-
-
-
M48x2
-
-
-
82
26.0
155
32.0
22
10
210
254
79
35
86
312
242
44.50
A3125TT0001S03/P11
To ISO 6020/2 standards
03
125
90
-
-
85
-
85
-
108
108
75
75
-
164
1''
22
78
M64x3
-
-
-
M64x3
-
-
-
82
26.0
155
32.0
22
10
210
254
79
35
86
312
242
45.00
A3160RR0001S03/P11
To ISO 6020/2 standards
03
160
70
-
-
63
-
63
-
88
88
60
60
-
198
1''
25
86
M48x2
-
-
-
M48x2
-
-
-
101
33.0
153
38.0
29
7
260
318
86
32
86
325
261
72.00
A3160TT0001S03/P11
To ISO 6020/2 standards
03
160
90
-
-
85
-
85
-
108
108
80
80
-
198
1''
25
86
M64x3
-
-
-
M64x3
-
-
-
101
33.0
153
38.0
29
7
260
318
86
32
86
325
261
73.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表