目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
PMM20025, PMM2004, PLM20004, PLM20006 - Ferruleless Polytube Fitting, PTF
CPC – Colder Products
Multi-Line
Multi-Mount
Coupling Inserts - Acetal
Powered by
CAD模型選擇
{colder/multi_line/multi_mount/inserts/pmm20025_asmtab.prj},{NB=MMD2004},{N=2},{L=1.77},{ODM=6.4},{IDM=4.3},{L1=1.250},{L2=0.060},{L3=0.086},{L4=0.189},{L5=0.050},{L6=0.066},{L7=0.046},{L8=0.039},{L9=0.080},{L10=0.000},{L11=0.380},{L12=0.255},{L13=0.100},{D1=0.563},{D2=0.310},{D3=0.490},{D4=0.500},{D5=0.338},{D6=0.125},{D7=0.205},{D8=0.220},{D9=0.470},{D10=0.280},{R1=0.040},{R2=0.035},{W=0.500},{TOL=0.005},{A1=0.520},{A2=0.080},{A3=0.209},{A4=0.020},{A5=0.200},{A6=0.310},{A7=0.165},{A8=0.050},{DMAJ=0.3750},{DMIN=0.3254},{DD=0.140},{B1=0.140},{B2=0.281},{B3=0.218},{LL=0.450},{T=0.060},{ANG=161.000},{T1=0.000},{W1=0.000},{C1=0.100},{C2=0.155},{C3=0.110},{PN=MMD2004},{MS=Multi-Mount PMM},{MATVIS=Crome-Plated Brass},{VNVIS=Shutoff},{OD=1/4},{ID=.17}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part No.
ⁿ/ₐ
MS
Multi-Mount Series
ⁿ/ₐ
MATVIS
Material
ⁿ/ₐ
VNVIS
Valved/Non-Valved
ⁿ/ₐ
L
Length
[Inch]
OD
Tubing Size OD
[Inch]
ODM
Tubing Size OD
[mm]
ID
Tubing Size ID
[Inch]
IDM
Tubing Size ID
[mm]
MAT
Material
ⁿ/ₐ
VN
Valved/Non-Valved
ⁿ/ₐ
CCOLUMN
Product Number
ⁿ/ₐ
DCOLUMN
Product Name
ⁿ/ₐ
FCOLUMN
CPC Series
ⁿ/ₐ
GCOLUMN
CPC Bag Quantity
ⁿ/ₐ
LCOLUMN
CPC Category
ⁿ/ₐ
SCOLUMN
CPC Seal Options ID
ⁿ/ₐ
TCOLUMN
CPC Valve Spring ID
ⁿ/ₐ
VCOLUMN
CPC Low
ⁿ/ₐ
WCOLUMN
CPC Low
ⁿ/ₐ
XCOLUMN
CPC High
ⁿ/ₐ
YCOLUMN
CPC High
ⁿ/ₐ
AECOLUMN
CPC Sterilization Method ID
ⁿ/ₐ
AFCOLUMN
CPC Spillage
ⁿ/ₐ
ANCOLUMN
CPC Pressure Range
ⁿ/ₐ
AYCOLUMN
REACH
ⁿ/ₐ
AZCOLUMN
RoHS
ⁿ/ₐ
BACOLUMN
ⁿ/ₐ
BBCOLUMN
ⁿ/ₐ
BCCOLUMN
ⁿ/ₐ
BDCOLUMN
ⁿ/ₐ
BECOLUMN
ⁿ/ₐ
MCOLUMN
Material Type
ⁿ/ₐ
NCOLUMN
Material Finish
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
PMM20025
PMM20025
Multi-Mount PMM
Acetal
Straight Thru
1.88
5/32
4.0
.10
2.5
P
ST
PMMD20025
PMMD20025
Multi-Mount PMM
Acetal
Shutoff
1.88
5/32
4.0
.10
2.5
P
S
MM20025
MM20025
Multi-Mount PMM
Crome-Plated Brass
Straight Thru
1.88
5/32
4.0
.10
2.5
ST
MM20025
5/32" PTF Non-Valved Mult...
Multi-Mount
10
General Purpose
BUNA-N
N/A
-40°F
-40°C
180°F
82°C
Vacuum to 500 psi / no. o...
Compliant
Compliant
Chrome plated brass
N/A
Zinc coated carbon spring...
Zinc coated carbon spring...
MMD20025
MMD20025
Multi-Mount PMM
Crome-Plated Brass
Shutoff
1.88
5/32
4.0
.10
2.5
S
PMM2004
PMM2004
Multi-Mount PMM
Acetal
Straight Thru
1.77
1/4
6.4
.17
4.3
P
ST
PMMD2004
PMMD2004
Multi-Mount PMM
Acetal
Shutoff
1.77
1/4
6.4
.17
4.3
P
S
MM2004
MM2004
Multi-Mount PMM
Crome-Plated Brass
Straight Thru
1.77
1/4
6.4
.17
4.3
ST
MM2004
1/4" PTF Non-Valved Multi...
Multi-Mount
10
General Purpose
BUNA-N
N/A
-40°F
-40°C
180°F
82°C
Vacuum to 500 psi / no. o...
Compliant
Compliant
Chrome plated brass
N/A
Zinc coated carbon spring...
Zinc coated carbon spring...
MMD2004
MMD2004
Multi-Mount PMM
Crome-Plated Brass
Shutoff
1.77
1/4
6.4
.17
4.3
S
MMD2004
1/4" PTF Valved Multi-Mou...
Multi-Mount
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 500 psi / no. o...
Compliant
Compliant
Chrome plated brass
Natural Acetal
Zinc coated carbon spring...
Zinc coated carbon spring...
PLM20004
PLM20004
Multi-Mount PLM
Acetal
Straight Thru
2.09
1/4
6.4
.17
4.3
P
ST
PLMD20004
PLMD20004
Multi-Mount PLM
Acetal
Shutoff
2.09
1/4
6.4
.17
4.3
P
S
PLMD20004
1/4" PTF Valved Multi-Mou...
Multi-Mount
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 240 psi / no. o...
Compliant
Compliant
Natural Acetal
Natural Acetal
Zinc coated carbon spring...
Zinc coated carbon spring...
LM20004
LM20004
Multi-Mount PLM
Crome-Plated Brass
Straight Thru
2.09
1/4
6.4
.17
4.3
ST
LM20004
1/4" PTF Non-Valved Multi...
Multi-Mount
10
General Purpose
BUNA-N
N/A
-40°F
-40°C
180°F
82°C
Vacuum to 500 psi / no. o...
Compliant
Compliant
Chrome plated brass
N/A
Zinc coated Carbon spring...
Zinc coated Carbon spring...
LMD20004
LMD20004
Multi-Mount PLM
Crome-Plated Brass
Shutoff
2.09
1/4
6.4
.17
4.3
S
PLM20006
PLM20006
Multi-Mount PLM
Acetal
Straight Thru
2.02
3/8
9.5
.25
6.4
P
ST
PLMD20006
PLMD20006
Multi-Mount PLM
Acetal
Shutoff
2.02
3/8
9.5
.25
6.4
P
S
PLMD20006
3/8" PTF Valved Multi-Mou...
Multi-Mount
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 240 psi / no. o...
Compliant
Compliant
Natural Acetal
Natural Acetal
Zinc coated carbon spring...
Zinc coated carbon spring...
LM20006
LM20006
Multi-Mount PLM
Crome-Plated Brass
Straight Thru
2.02
3/8
9.5
.25
6.4
ST
LMD20006
LMD20006
Multi-Mount PLM
Crome-Plated Brass
Shutoff
2.02
3/8
9.5
.25
6.4
S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表