目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
MC2202, MC2203, MC2204 - In-Line - Hose Barb
CPC – Colder Products
Single Line
1/8" Nominal Flow
MC Series
Coupling Inserts - Chrome-Plated Brass
Powered by
CAD模型選擇
{colder/single_line/1_8_nom_flow/mc_series/inserts/mc2202.prj},{NB=MC2203},{PN=MC2203},{IDM=4.8},{DMAJ=0.5000},{DMAJ1=0.3750},{W=0.5000},{N=2},{L2=0.060},{L3=0.080},{L5=0.050},{L6=0.070},{L8=0.550},{D1=0.500},{D2=0.310},{D3=0.280},{D4=0.210},{D5=0.220},{D6=0.140},{LL1=0.100},{DD1=0.160},{DD2=0.110},{R1=0.040},{R2=0.035},{A1=0.650},{DD=0.125},{TL=0.460},{L9=0.140},{D7=0.440},{A2=0.150},{A3=0.150},{A4=0.050},{A5=0.240},{BPN=2203},{VNVIS=Straight Thru},{ID=3/16},{CCOLUMN=MC2203},{DCOLUMN=3/16 Hose Barb Non-Valved In-Line Coupling Insert},{FCOLUMN=MC},{GCOLUMN=10},{LCOLUMN=General Purpose},{SCOLUMN=BUNA-N},{TCOLUMN=N/A},{VCOLUMN=-40°F},{WCOLUMN=-40°C},{XCOLUMN=to 180°F},{YCOLUMN=to 82°C},{ANCOLUMN=Vacuum to 250 psi, 17.3 bar},{AYCOLUMN=Compliant}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
VNVIS
Valved/Non-Valved
ⁿ/ₐ
ID
Tubing Size ID
[Inch]
IDM
Tubing Size ID
[mm]
CCOLUMN
Product Number
ⁿ/ₐ
DCOLUMN
Product Name
ⁿ/ₐ
FCOLUMN
CPC Series
ⁿ/ₐ
GCOLUMN
CPC Bag Quantity
ⁿ/ₐ
LCOLUMN
CPC Category
ⁿ/ₐ
SCOLUMN
CPC Seal Options ID
ⁿ/ₐ
TCOLUMN
CPC Valve Spring ID
ⁿ/ₐ
VCOLUMN
CPC Low
ⁿ/ₐ
WCOLUMN
CPC Low
ⁿ/ₐ
XCOLUMN
CPC High
ⁿ/ₐ
YCOLUMN
CPC High
ⁿ/ₐ
ANCOLUMN
CPC Pressure Range
ⁿ/ₐ
AYCOLUMN
REACH
ⁿ/ₐ
AZCOLUMN
RoHS
ⁿ/ₐ
BACOLUMN
Main Components
ⁿ/ₐ
BBCOLUMN
Valve
ⁿ/ₐ
MC2202
MC2202
Straight Thru
1/8
3.2
MC2202
1/8" Hose Barb Non-Valved...
MC
10
General Purpose
BUNA-N
N/A
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
N/A
MCD2202
MCD2202
Shutoff
1/8
3.2
MCD2202
1/8 Hose Barb Valved Coup...
MC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
MC2203
MC2203
Straight Thru
3/16
4.8
MC2203
3/16 Hose Barb Non-Valved...
MC
10
General Purpose
BUNA-N
N/A
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
N/A
MCD2203
MCD2203
Shutoff
3/16
4.8
MCD2203
3/16 Hose Barb Valved In-...
MC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
MC2204
MC2204
Straight Thru
1/4
6.4
MC2204
1/4" Hose Barb Non-Valved...
MC
10
General Purpose
BUNA-N
N/A
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
N/A
MCD2204
MCD2204
Shutoff
1/4
6.4
MCD2204
1/4 Hose Barb Valved Coup...
MC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表