目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
NS6D24008, NS6D24008BSPT - Pipe Thread
CPC – Colder Products
Single Line
3/8" Nominal Flow
NS6 Series
Coupling Inserts - Polypropylene
Powered by
CAD模型選擇
{colder/single_line/3_8_nom_flow/ns6_series/inserts/ns6d24008.prj},{NB=NS6D24008},{PN=NS6D24008},{THR=1/2\" NPT},{TT=Male NPT Thread},{DMAJ=0.81600},{DMIN=0.70100},{BZE=0.32000},{DMAJ2=0.000},{D1=1.31000},{D2=0.77600},{D3=0.65900},{D4=0.77000},{D5=0.65600},{D6=0.55600},{D7=0.07000},{D8=0.37500},{D9=0.36900},{L1=1.62000},{L2=0.03806},{L3=0.09449},{L4=0.66263},{L5=0.15700},{L6=0.28500},{L7=0.38000},{A1=0.62500},{A2=0.37510},{A3=0.73400},{A4=0.33500},{R1=0.05000},{R2=0.06000},{R3=0.02000},{D10=1.03400},{T1=0.00996},{W=1.00000},{R4=0.08000},{T2=0.16000},{D11=1.10000},{LL=0.65000},{R5=0.07000},{D12=0.75000},{D13=0.52500},{D14=0.37500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No. (Shutoff)
ⁿ/ₐ
THR
Thread Size
ⁿ/ₐ
TT
Termination Type
ⁿ/ₐ
NS6D24008
NS6D24008
1/2" NPT
Male NPT Thread
NS6D24008BSPT
NS6D24008BSPT
1/2" BSPT
Male BSPT Thread
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表