目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
496200 - Snap-in - 38mm
CPC – Colder Products
Specialty/Other
Specialty Couplings
Puncture Seal Dispensing System
PLC Closure - Polyethylene
Powered by
CAD模型選擇
{colder/specialty_other/specialty_couplings/psc_series/plc_inserts/496200.prj},{NB=496200},{PN=496200},{L=1.88},{H=1.62},{L1=1.50000},{L2=0.55000},{L3=0.14000},{L4=0.39000},{L5=0.06000},{L6=0.75000},{L7=0.10000},{L8=0.48000},{L9=0.03000},{L10=0.05000},{L11=0.08000},{L12=0.79000},{D1=1.37000},{D2=0.42900},{D3=1.22500},{D4=1.25000},{D5=1.18500},{D6=1.03000},{D7=0.29400},{D8=0.46000},{D9=0.37000},{D10=MIN},{D11=MIN},{D12=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
L
Length
[Inch]
H
Height
[Inch]
496200
496200
1.88
1.62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表