目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-EVGE-NPT - Standpipe adaptors
Conexa
DIN Verschraubungen
Einschraubstutzen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_3_einschraub/c_evge_npt_asmtab.prj},{NB=C-EVGE 42 L 1 1/2 NPT},{BEZ1=EVGE 42 L 1 1/2 NPT},{MAT=C},{BAU=L},{T=1 1/2-11 1/2 NPT},{D1=42},{D3=34.0},{L1=65.0},{L2=26.0},{S1=50},{S2=60},{PPATH=assemblies/c_evge_npt_asmtpl.prj},{KG=57.0},{C=160},{CF=160}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
T
Thread
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-EVGE 06 L 1/8 NP...
C-EVGE 06 L 1/8 NPT
L
315
1/8-27 NPT
6
3.5
33.0
10.0
11
14
2.6
CONEXA C-EVGE 08 L 1/4 NP...
C-EVGE 08 L 1/4 NPT
L
315
1/4-18 NPT
8
4.5
40.0
14.5
14
17
5.4
CONEXA C-EVGE 10 L 1/4 NP...
C-EVGE 10 L 1/4 NPT
L
315
1/4-18 NPT
10
7.0
40.5
14.5
14
19
4.7
CONEXA C-EVGE 12 L 3/8 NP...
C-EVGE 12 L 3/8 NPT
L
315
3/8-18 NPT
12
7.5
44.5
14.5
19
22
7.0
CONEXA C-EVGE 15 L 1/2 NP...
C-EVGE 15 L 1/2 NPT
L
315
1/2-14 NPT
15
11.0
48.0
19.5
22
27
10.9
CONEXA C-EVGE 18 L 1/2 NP...
C-EVGE 18 L 1/2 NPT
L
315
1/2-14 NPT
18
12.0
47.5
19.5
22
32
13.0
CONEXA C-EVGE 22 L 3/4 NP...
C-EVGE 22 L 3/4 NPT
L
160
3/4-14 NPT
22
16.0
49.0
19.5
27
36
18.5
CONEXA C-EVGE 28 L 1 NPT
C-EVGE 28 L 1 NPT
L
160
1-11 1/2 NPT
28
21.0
55.5
24.5
36
41
38.0
CONEXA C-EVGE 35 L 1 1/4 ...
C-EVGE 35 L 1 1/4 NPT
L
160
1 1/4-11 1/2 NPT
35
28.0
62.5
25.0
46
50
40.5
CONEXA C-EVGE 42 L 1 1/2 ...
C-EVGE 42 L 1 1/2 NPT
L
160
1 1/2-11 1/2 NPT
42
34.0
65.0
26.0
50
60
57.0
CONEXA C-EVGE 06 S 1/4 NP...
C-EVGE 06 S 1/4 NPT
S
630
1/4-18 NPT
6
3.5
40.0
14.5
14
17
5.4
CONEXA C-EVGE 08 S 1/4 NP...
C-EVGE 08 S 1/4 NPT
S
630
1/4-18 NPT
8
4.5
40.0
14.5
14
19
5.6
CONEXA C-EVGE 10 S 3/8 NP...
C-EVGE 10 S 3/8 NPT
S
630
3/8-18 NPT
10
6.5
44.0
14.5
19
22
8.0
CONEXA C-EVGE 12 S 3/8 NP...
C-EVGE 12 S 3/8 NPT
S
630
3/8-18 NPT
12
7.5
44.5
14.5
19
24
8.0
CONEXA C-EVGE 14 S 1/2 NP...
C-EVGE 14 S 1/2 NPT
S
630
1/2-14 NPT
14
9.5
53.5
19.5
22
27
14.5
CONEXA C-EVGE 16 S 1/2 NP...
C-EVGE 16 S 1/2 NPT
S
400
1/2-14 NPT
16
11.5
53.5
19.5
22
30
15.0
CONEXA C-EVGE 20 S 3/4 NP...
C-EVGE 20 S 3/4 NPT
S
400
3/4-14 NPT
20
15.5
58.0
19.5
27
36
25.5
CONEXA C-EVGE 25 S 1 NPT
C-EVGE 25 S 1 NPT
S
400
1-11 1/2 NPT
25
18.0
68.0
24.5
36
46
50.0
CONEXA C-EVGE 30 S 1 1/4 ...
C-EVGE 30 S 1 1/4 NPT
S
400
1 1/4-11 1/2 NPT
30
23.5
73.5
25.0
46
50
62.0
CONEXA C-EVGE 38 S 1 1/2 ...
C-EVGE 38 S 1 1/2 NPT
S
250
1 1/2-11 1/2 NPT
38
29.5
78.0
26.0
50
60
89.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表