目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-EVL-M - Adjustable elbows with shank
Conexa
DIN Verschraubungen
Einstellbare Stutzen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_5_einstellbar/c_evl_m_asmtab.prj},{NB=C-EVL 42 LM WD},{BEZ1=EVL 42 LM},{AUS=Set},{MAT=C},{BAU=L},{PN=160},{D1=42},{T=M48X2},{D3=36},{D4=36},{D5=55},{L1=51},{L2=40.0},{L3=75.0},{L4=22},{L6=63},{S1=50},{S2=60},{S3=55},{PPATH=assemblies/c_evl_m_asmtpl.prj},{KGEINZEL=117.4},{KGM=21.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
T
Thread
ⁿ/ₐ
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L6
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
S3
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-EVL 06 LM WD
C-EVL 06 LM WD
L
315
6
M10x1
4
4
14
19
12.0
34.5
8
27
12
14
14
5.6
CONEXA C-EVL 08 LM WD
C-EVL 08 LM WD
L
315
8
M12X1,5
6
6
17
21
14.0
37.5
12
29
12
17
17
9.6
CONEXA C-EVL 10 LM WD
C-EVL 10 LM WD
L
315
10
M14X1,5
8
7
19
22
15.0
40.0
12
30
14
19
19
12.3
CONEXA C-EVL 12 LM WD
C-EVL 12 LM WD
L
315
12
M16X1,5
10
9
21
24
17.0
42.0
12
32
17
22
22
16.5
CONEXA C-EVL 15 LM WD
C-EVL 15 LM WD
L
250
15
M18X1,5
12
11
23
28
21.0
46.0
12
36
19
27
24
27.0
CONEXA C-EVL 18 LM WD
C-EVL 18 LM WD
L
250
18
M22X1,5
15
14
27
31
23.5
50.0
14
40
24
32
27
38.9
CONEXA C-EVL 22 LM WD
C-EVL 22 LM WD
L
160
22
M26X1,5
19
18
31
35
27.5
55.0
16
44
27
36
32
52.5
CONEXA C-EVL 28 LM WD
C-EVL 28 LM WD
L
160
28
M33X2
24
23
39
38
30.5
61.0
18
47
36
41
41
75.0
CONEXA C-EVL 35 LM WD
C-EVL 35 LM WD
L
160
35
M42X2
30
30
49
45
34.5
68.5
20
56
41
50
50
115.3
CONEXA C-EVL 42 LM WD
C-EVL 42 LM WD
L
160
42
M48X2
36
36
55
51
40.0
75.0
22
63
50
60
55
160.6
CONEXA C-EVL 06 SM WD
C-EVL 06 SM WD
S
400
6
M12X1,5
4
4
17
23
16.0
40.0
12
31
12
17
17
12.0
CONEXA C-EVL 08 SM WD
C-EVL 08 SM WD
S
400
8
M14X1,5
5
5
19
24
17.0
43.0
12
32
14
19
19
15.8
CONEXA C-EVL 10 SM WD
C-EVL 10 SM WD
S
400
10
M16X1,5
7
7
21
25
17.5
46.0
12
34
17
22
22
21.4
CONEXA C-EVL 12 SM WD
C-EVL 12 SM WD
S
400
12
M18X1,5
8
8
23
29
21.5
50.0
12
38
17
24
24
27.4
CONEXA C-EVL 14 SM WD
C-EVL 14 SM WD
S
400
14
M20X1,5
10
10
25
30
22.0
54.0
14
40
19
27
27
36.9
CONEXA C-EVL 16 SM WD
C-EVL 16 SM WD
S
400
16
M22X1,5
12
12
27
33
24.5
56.0
14
43
24
30
27
45.7
CONEXA C-EVL 20 SM WD
C-EVL 20 SM WD
S
400
20
M27X2
16
16
32
37
26.5
65.0
16
48
27
36
32
69.7
CONEXA C-EVL 25 SM WD
C-EVL 25 SM WD
S
250
25
M33X2
20
20
39
42
30.0
73.0
18
54
36
46
41
132.0
CONEXA C-EVL 30 SM WD
C-EVL 30 SM WD
S
160
30
M42X2
25
25
49
49
35.5
78.5
20
62
41
50
50
172.2
CONEXA C-EVL 38 SM WD
C-EVL 38 SM WD
S
160
38
M48X2
32
32
55
57
41.0
89.0
22
72
50
60
55
255.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表