Cable Channel Bracket - Accessories
Eaton B-Line
Cable Tray Systems & Supports / Cable Management
Channel Type Cable Tray
Accessories
Powered by
CAD模型選擇
{cooperbline/cable_ts/channel_ct/accessories/ccb_b409.prj},{NB=B409-6 ZN},{W=3inch},{WMM=76},{UL=1920},{ULMM=8.54},{A=6},{AMM=152.0},{SLF=2.5},{FINISH=ZN},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
W
Tray Width
[Inch]
WMM
Tray Width
[mm]
UL
Uniform Load
[lbs]
ULMM
Uniform Load
[kN]
A
[Inch]
AMM
A
[mm]
SLF
Saftey Load Factor
ⁿ/ₐ
B409-6 ZN
B409-6 ZN
3"
76
1920
8.54
6
152.0
2.5
B409-9 ZN
B409-9 ZN
4", 6"
101, 152
1280
5.69
9
228.0
2.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表