Horizontal Cross (HX)- Series 2, 3, 4, & 5 - Cable Tray Fittings
Eaton B-Line
Cable Tray Systems & Supports / Cable Management
Series 2,3,4 & 5 Aluminum Cable Tray
Fittings
Powered by
CAD模型選擇
{cooperbline/cable_ts/series2345_ct_al/fittings/hx_2345_asmtab.prj},{NB=4A-12-HX12},{W=12\"},{W1=12},{W2=12},{WMM=305},{H=4},{MAT=A},{TYPE=},{R=12},{PPATH=../../series2345_fittings/parts/hx_2345_asmtpl.prj},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
W
Tray Width
[Inch]
WMM
Tray Width
[mm]
RMM
R - Bend Radius
[mm]
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
4A-06-HX12
4A-06-HX12
6"
152
305
18
457
36
914
4A-09-HX12
4A-09-HX12
9"
228
305
19 1/2
495
39
991
4A-12-HX12
4A-12-HX12
12"
305
305
21
533
42
1067
4A-18-HX12
4A-18-HX12
18"
457
305
24
610
48
1219
4A-24-HX12
4A-24-HX12
24"
609
305
27
686
54
1372
4A-30-HX12
4A-30-HX12
30"
762
305
30
762
60
1524
4A-36-HX12
4A-36-HX12
36"
914
305
33
838
66
1676
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表