NEMA 12 Feed-Through Wireway, Cross
Eaton B-Line
Electrical Enclosures & Wireway
Wireway
Powered by
CAD模型選擇
{cooperbline/el_enclosure/wireway/nema12_cross_asmtab.prj},{NB=44-12FC},{PN=44-12FC},{FINISH=ANSI 61 Gray Polyester Powder Finish},{A=4.00},{AMM=102},{B=4.00},{BMM=102},{G=12.00},{GMM=305},{K=6.00},{KMM=152},{T=0.0748031},{LOD=},{PPATH=parts/parts_anma/nema12_cross_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
A
A-Width
[Inch]
AMM
A-Width
[mm]
B
B-Height
[Inch]
BMM
B-Height
[mm]
G
[Inch]
GMM
[mm]
K
[Inch]
KMM
[mm]
44-12FC
44-12FC
ANSI 61 Gray Polyester Po...
4.00
102
4.00
102
12.00
305
6.00
152
66-12FC
66-12FC
ANSI 61 Gray Polyester Po...
6.00
152
6.00
152
14.00
356
7.00
178
88-12FC
88-12FC
ANSI 61 Gray Polyester Po...
8.00
203
8.00
203
16.00
406
8.00
203
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表