NEMA 12 Feed-Through Wireway, Gasket
Eaton B-Line
Electrical Enclosures & Wireway
Wireway
Powered by
CAD模型選擇
{cooperbline/el_enclosure/wireway/nema12_gasket.prj},{NB=44-12FGK},{PN=44-12FGK},{FINISH=ANSI 61 Gray Polyester Powder Finish},{A=4.00},{AMM=102},{B=4.00},{BMM=102},{D=5.50},{DMM=140},{E=5.50},{EMM=140},{C=15.50},{T=0.0748031},{X=0.034},{D1=5.500},{E1=0.120},{DX=4.620},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
A
A Width
[Inch]
AMM
A Width
[mm]
B
B Height
[Inch]
BMM
B Height
[mm]
D
D Width
[Inch]
DMM
D Width
[mm]
E
E Height
[Inch]
EMM
E Height
[mm]
44-12FGK
44-12FGK
ANSI 61 Gray Polyester Po...
4.00
102
4.00
102
5.50
140
5.50
140
66-12FGK
66-12FGK
ANSI 61 Gray Polyester Po...
6.00
152
6.00
152
7.75
197
7.75
197
88-12FGK
88-12FGK
ANSI 61 Gray Polyester Po...
8.00
203
8.00
203
9.75
248
9.75
248
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表