NEMA 12 Lay-In Wireway, Box Connector
Eaton B-Line
Electrical Enclosures & Wireway
Wireway
Powered by
CAD模型選擇
{cooperbline/el_enclosure/wireway/nema12_libc_asmtab.prj},{NB=44-12LBC},{PN=44-12LBC},{FINISH=ANSI 61 Gray Polyester Powder Finish},{SIZE=4x4},{H1=5.74},{H1MM=146},{H2=3.85},{H2MM=72},{W1=5.74},{W1MM=146},{W2=3.85},{W2MM=72},{T=0.13385820},{NO=2},{LOD=},{PPATH=parts/parts_anma/nema12_libc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
[mm]
FINISH
Finish
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
H1
H1 Height
[Inch]
H1MM
H1 Height
[mm]
H2
H2 Height
[Inch]
H2MM
H2 Height
[mm]
W1
W1 Width
[Inch]
W1MM
W1 Width
[mm]
W2
W2 Width
[Inch]
W2MM
W2 Width
[mm]
22-12LBC
22-12LBC
ANSI 61 Gray Polyester Po...
2.5x2.5
4.10
104
2.35
60
4.10
104
2.35
60
44-12LBC
44-12LBC
ANSI 61 Gray Polyester Po...
4x4
5.74
146
3.85
72
5.74
146
3.85
72
66-12LBC
66-12LBC
ANSI 61 Gray Polyester Po...
6x6
7.74
197
5.85
123
7.74
197
5.85
123
88-12LBC
88-12LBC
ANSI 61 Gray Polyester Po...
8x8
9.74
247
7.85
174
9.74
247
7.85
174
126-12LBC
126-12LBC
ANSI 61 Gray Polyester Po...
12x6
7.74
197
5.85
123
13.74
197
11.85
301
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表