Type 1 Screw Cover Wireway Fittings, 45° Elbow
Eaton B-Line
Electrical Enclosures & Wireway
Wireway
Powered by
CAD模型選擇
{cooperbline/el_enclosure/wireway/type_1_45_elbow_asmtab.prj},{NB=4445_L_COMBO},{OT=COMBO},{FINISH=},{A=4.00},{B=4.00},{E1=2.75},{E2=2.75},{F1=2.75},{F2=2.75},{LOD=},{PPATH=parts/type_1_45_elbow_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
[Inch]
AMM
A
[mm]
BMM
B
[mm]
E
[Inch]
EMM
E
[mm]
F
[Inch]
FMM
F
[mm]
2245 L COMBO
2245 L COMBO
2.50
64
64
1.72
44
1.72
44
3345 L COMBO
3345 L COMBO
3.00
76
76
2.56
65
2.56
65
4445 L COMBO
4445 L COMBO
4.00
102
102
2.75
70
2.75
70
6645 L COMBO
6645 L COMBO
6.00
152
152
3.18
81
3.18
81
8845 L COMBO
8845 L COMBO
8.00
203
203
3.62
92
3.62
92
101045 L COMBO
101045 L COMBO
10.00
254
254
4.06
103
4.06
103
121245 L COMBO
121245 L COMBO
12.00
305
305
4.50
114
4.50
114
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表