Type 1 Screw Cover Wireway Fittings, Cross
Eaton B-Line
Electrical Enclosures & Wireway
Wireway
Powered by
CAD模型選擇
{cooperbline/el_enclosure/wireway/type_1_cross_asmtab.prj},{NB=64_X},{SIZE=6x4},{FINISH=},{A=6.00},{B=4.00},{E=7.12},{F=7.12},{PN2=64},{Y=2.500},{LOD=},{PPATH=parts/parts_krpo/type_1_scw_cross_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
E
[Inch]
EMM
E
[mm]
F
[Inch]
FMM
F
[mm]
22 X
22 X
2.5x2.5
2.50
64
2.50
64
4.25
108
4.25
108
33 X
33 X
3x3
3.00
76
3.00
76
5.62
143
5.62
143
44 X
44 X
4x4
4.00
102
4.00
102
6.12
155
6.12
155
64 X
64 X
6x4
6.00
152
4.00
102
7.12
181
7.12
181
66 X
66 X
6x6
6.00
152
6.00
152
7.12
181
7.12
181
88 X
88 X
8x8
8.00
203
8.00
203
8.12
206
8.12
206
1010 X
1010 X
10x10
10.00
254
10.00
254
9.12
232
9.12
232
1212 X
1212 X
12x12
12.00
305
12.00
305
10.12
257
10.12
257
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表