Type 1 Screw Cover Wireway Fittings, 90° Elbow
Eaton B-Line
Electrical Enclosures & Wireway
Wireway
Powered by
CAD模型選擇
{cooperbline/el_enclosure/wireway/type_1_scwf_90_elbow_asmtab.prj},{NB=64LCOMBO},{SIZE=6x4},{FINISH=},{OT=COMBO},{A2=4.00},{A3=6.00},{A4=6.00},{B2=6.00},{B3=4.00},{B4=4.00},{C2=10.09},{C3=11.41},{E2=5.00},{E3=7.00},{E4=8.34},{F2=5.00},{F3=7.00},{F4=8.34},{NO=4},{G1=14},{G2=10},{R=0.375},{PN2=64},{LOD=},{T3=0.090},{PPATH=parts/parts_krpo/type_1_scwf_90_elbow_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
E
[Inch]
EMM
E
[mm]
F
[Inch]
FMM
F
[mm]
22 L COMBO
22 L COMBO
2.5x2.5
2.50
64
2.50
64
5.59
142
4.28
109
4.28
109
33 L COMBO
33 L COMBO
3x3
3.00
76
3.00
76
6.09
155
4.50
114
4.50
114
44 L COMBO
44 L COMBO
4x4
4.00
102
4.00
102
7.09
180
5.00
127
5.00
127
64 L COMBO
64 L COMBO
6x4
4.00
102
6.00
152
10.09
256
5.00
127
5.00
127
66 L COMBO
66 L COMBO
6x6
6.00
152
6.00
152
10.09
256
7.00
178
7.00
178
88 L COMBO
88 L COMBO
8x8
8.00
203
8.00
203
12.09
307
8.00
203
8.00
203
1010 L COMBO
1010 L COMBO
10x10
10.00
254
10.00
254
14.09
358
9.00
229
9.00
229
1212 L COMBO
1212 L COMBO
12x12
12.00
305
12.00
305
16.09
409
10.00
254
10.00
254
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表