Type 1 Screw Cover Wireway Fittings - Painted Wireway Hanger and Quick-Connect Hinge Cover Wireway, Wireway Hanger
Eaton B-Line
Electrical Enclosures & Wireway
Wireway
Powered by
CAD模型選擇
{cooperbline/el_enclosure/wireway/type_1_w_qc_hanger_asmtab.prj},{NB=66FH},{PN=66 FH},{PN2=66FH},{TS=},{FINISH=ANSI 61 Gray Acrylic Electrocoat Finish},{G=16.50},{GMM=419},{H=14.40},{HMM=366},{J=15.12},{JMM=384},{K=5.87},{KMM=146},{T=0.09500000},{NO=3},{LOD=},{K1=1.250},{G1=1.750},{G2=0.500},{G3=1.000},{D=0.232},{PPATH=parts/parts_anma/type_1_w_qc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
[mm]
FINISH
Finish
[mm]
G
[Inch]
GMM
G
[mm]
H
[Inch]
HMM
H
[mm]
J
[Inch]
JMM
J
[mm]
K
[Inch]
KMM
K
[mm]
22 FH
22 FH
ANSI 61 Gray Acrylic Elec...
8.50
216
6.40
163
7.12
181
2.87
73
44 FH
44 FH
ANSI 61 Gray Acrylic Elec...
12.50
318
10.40
264
11.12
282
4.87
121
66 FH
66 FH
ANSI 61 Gray Acrylic Elec...
16.50
419
14.40
366
15.12
384
5.87
146
88 FH
88 FH
ANSI 61 Gray Acrylic Elec...
20.50
521
18.40
467
19.12
486
6.87
171
1010 FH
1010 FH
ANSI 61 Gray Acrylic Elec...
24.50
622
22.40
569
23.12
587
7.78
200
1212 FH
1212 FH
ANSI 61 Gray Acrylic Elec...
28.50
724
26.40
671
27.12
689
8.87
225
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表