Fig. B3093 - Adjustable Pipe Saddle Support (TOLCO Fig. 317A) - Pipe Supports, Guides, Shields & Saddles
Eaton B-Line
Pipe Hangers
Pipe Supports, Guides, Shields and Saddles
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_sgss/b3093_asmtab.prj},{NB=B3093-6_PLN},{PN=B3093-6 PLN},{PN1=B3093-6_PLN},{PS=6.00000000},{FINISH=Plain},{MAX=7\"},{MAXMM=(177.8)},{A=2.50000000},{BMAX=17.6350},{B1=7.00000},{D=3.00000000},{SS=3/8\" x 4\"},{SSMM=(9.5 x 101.6)},{WTAC=1234},{WTACKG=(559.7)},{WTAS=534},{WTASKG=(242.2)},{R=3.50000},{V1=1.00000},{T=0.38500},{LOD=},{PS1=4.000},{L1=1.00000},{PPATH=parts/b3093_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
MAX
Maximum
[Inch]
MAXMM
Maximum
[mm]
A
[Inch]
AMM
A
[mm]
BMIN
B Minimum
[Inch]
BMINMM
B Minimum
[mm]
BMAX
B Maximum
[Inch]
BMAXMM
B Maximum
[mm]
C
[Inch]
CMM
C
[mm]
D
D (Base Stand Not Supplied)
[Inch]
DMM
D (Base Stand Not Supplied)
[mm]
SS
Saddle Steel Size
[Inch]
SSMM
Saddle Steel Size
[mm]
WTAC
Approx. Wt./100 - Complete
[Lbs]
WTACKG
Approx. Wt./100 - Complete
[kg]
WTAS
Approx. Wt./100 - Saddle Only
[Lbs]
WTASKG
Approx. Wt./100 - Saddle Only
[kg]
B3093-1 PLN
B3093-1 PLN
1
25
Plain
1 5/16"
(33.3)
3/4
19
7.1660
182.0
14.6660
372.5
1.916
48.7
1 1/2
38
1/4" x 13/4"
(6.3 x 44.4)
189
(85.7)
49
(22.2)
B3093-11/2 PLN
B3093-11/2 PLN
1 1/2
38
Plain
1 29/32"
(48.4)
3/4
19
7.4790
190.0
14.9790
380.5
2.229
56.6
1 1/2
38
1/4" x 13/4"
(6.3 x 44.4)
228
(103.4)
88
(39.9)
B3093-2 PLN
B3093-2 PLN
2
51
Plain
2 3/8"
(60.3)
3/4
19
7.6970
195.5
15.1970
386.0
2.447
62.2
1 1/2
38
1/4" x 13/4"
(6.3 x 44.4)
234
(106.1)
94
(42.6)
B3093-21/2 PLN
B3093-21/2 PLN
2 1/2
64
Plain
2 7/8"
(73.0)
1 1/2
38
8.0730
205.1
15.3230
389.2
2.573
65.4
2 1/2
64
1/4" x 3"
(6.3 x 76.2)
567
(257.2)
167
(75.8)
B3093-3 PLN
B3093-3 PLN
3
76
Plain
3 1/2"
(88.9)
1 1/2
38
8.3850
213.0
15.6350
397.1
2.885
73.3
2 1/2
64
1/4" x 3"
(6.3 x 76.2)
576
(261.3)
176
(79.9)
B3093-31/2 PLN
B3093-31/2 PLN
3 1/2
89
Plain
4"
(101.6)
1 1/2
38
8.6350
219.3
15.8850
403.5
3.135
79.6
2 1/2
64
1/4" x 3"
(6.3 x 76.2)
588
(266.7)
188
(85.3)
B3093-4 PLN
B3093-4 PLN
4
102
Plain
4 7/8"
(123.8)
2 1/2
64
9.4470
240.0
16.4470
417.8
3.697
93.9
3
76
1/4" x 4"
(6.3 x 101.6)
1064
(482.6)
364
(165.1)
B3093-5 PLN
B3093-5 PLN
5
127
Plain
5 9/16"
(141.3)
2 1/2
64
9.8220
249.5
16.8220
427.3
4.072
103.4
3
76
1/4" x 4"
(6.3 x 101.6)
1081
(490.3)
381
(172.8)
B3093-6 PLN
B3093-6 PLN
6
152
Plain
7"
(177.8)
2 1/2
64
10.6350
270.1
17.6350
447.9
4.885
124.1
3
76
3/8" x 4"
(9.5 x 101.6)
1234
(559.7)
534
(242.2)
B3093-8 PLN
B3093-8 PLN
8
203
Plain
9 1/8"
(231.8)
2 1/2
64
12.6970
322.5
19.6970
500.3
6.947
176.5
3
76
3/8" x 4"
(9.5 x 101.6)
1496
(678.6)
796
(361.1)
B3093-10 PLN
B3093-10 PLN
10
254
Plain
11 1/8"
(282.6)
2 1/2
64
13.6970
347.9
20.6970
525.7
7.947
201.9
3
76
3/8" x 4"
(9.5 x 101.6)
1614
(732.1)
914
(414.6)
B3093-12 PLN
B3093-12 PLN
12
305
Plain
13 1/2"
(342.9)
2 1/2
64
14.8850
378.1
21.8850
555.9
9.135
232.0
3
76
3/8" x 4"
(9.5 x 101.6)
1768
(801.9)
1068
(484.4)
B3093-14 PLN
B3093-14 PLN
14
356
Plain
14"
(355.6)
3
76
16.5100
419.4
23.5100
597.2
10.760
273.3
4
102
3/8" x 5"
(9.5 x 127.0)
2654
(1203.8)
1654
(750.2)
B3093-16 PLN
B3093-16 PLN
16
406
Plain
16"
(406.4)
3
76
17.5100
444.8
24.5100
622.6
11.760
298.7
4
102
3/8" x 5"
(9.5 x 127.0)
2817
(1277.8)
1817
(824.2)
B3093-18 PLN
B3093-18 PLN
18
457
Plain
18"
(457.2)
4
102
21.1975
538.4
28.1975
716.2
14.760
374.9
6
152
1/2" x 5"
(12.7 x 127.0)
4998
(2267.1)
2798
(1269.1)
B3093-20 PLN
B3093-20 PLN
20
508
Plain
20"
(508.0)
4
102
22.1975
563.8
29.1975
741.6
15.760
400.3
6
152
1/2" x 5"
(12.7 x 127.0)
5218
(2366.8)
3018
(1368.9)
B3093-24 PLN
B3093-24 PLN
24
610
Plain
24"
(609.6)
4
102
24.1975
614.6
31.1975
792.4
17.760
451.1
6
152
1/2" x 6"
(12.7 x 152.4)
6346
(2878.5)
4146
(1880.6)
B3093-30 PLN
B3093-30 PLN
30
762
Plain
30"
(762.0)
4
102
27.6875
703.3
34.6875
881.1
21.250
539.8
6
152
1" x 6"
(25.4 x 152.4)
9824
(4456.1)
7624
(3458.2)
B3093-36 PLN
B3093-36 PLN
36
914
Plain
36"
(914.4)
4
102
30.6875
779.5
37.6875
957.3
24.250
615.9
6
152
1" x 6"
(25.4 x 152.4)
11077
(5024.4)
8877
(4026.5)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表