您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GHG 511 - Wall socket for UL/CSA, 20 A, GHG 511
Cooper Crouse-Hinds EU
Electrical Connectivity
Electrical Connectivity zone 1, 2, 21, 22 and CSA
Electrical Connectivity CSA/UL
Powered by
CAD模型選擇
{coopercrousehinds_eu/c_electrical_connectivity/c_1_ec_zone_1_2_21_22/c_1_2/wandsteckdose_20a_511_asmtab.prj},{NB=GHG5114306L3001_(1)},{IDNR=GHG 511 4306 L3001},{NBALG=GHG5114306L3001},{LOD=1},{AUS=1},{NT=Wall socket for UL/CSA, 20 A, GHG 511},{POL=3-pole},{T2=CSA 2080082},{T4=-45 °C up to 40 °C},{T5=250 V AC},{T6=20 A},{T7=Ue 690 V / Ie 16 A},{T10=IP66},{T11=1 x 1/2'' Myers hub adaptor, 1 x M20 threaded plug},{T12=2 x 1 - 4 mm²},{T13=glass-fibre reinforced polyester},{T16=200-250 V, 6 h, 1 x 1/2'' Myers hub adaptor, 1 x M20 threaded plug},{VERS=1},{PPATH=../c_1_1/c_1_1_plugs_sockets/c_1_1_1/assemblies/c_1_1_1_20a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
NT
Description
ⁿ/ₐ
T2
EC-Type Examination Certificate
ⁿ/ₐ
T4
Permissible ambient temperature
ⁿ/ₐ
T5
Rated voltage
ⁿ/ₐ
T6
Rated current
ⁿ/ₐ
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
ⁿ/ₐ
T10
Degree of protection accd. to EN 60529
ⁿ/ₐ
T11
No. cable glands/ thread
ⁿ/ₐ
T12
Connecting terminals
ⁿ/ₐ
T13
Enclosure material
ⁿ/ₐ
T16
Product description
ⁿ/ₐ
GHG5114304L3001
GHG 511 4304 L3001
Wall socket for UL/CSA, 2...
CSA 2080082
-45 °C up to 40 °C
250 V AC
20 A
Ue 690 V / Ie 16 A
IP66
1 x 1/2'' Myers hub adapt...
2 x 1 - 4 mm²
glass-fibre reinforced po...
110-130 V, 4 h, 1 x 1/2''...
GHG5114306L3001
GHG 511 4306 L3001
Wall socket for UL/CSA, 2...
CSA 2080082
-45 °C up to 40 °C
250 V AC
20 A
Ue 690 V / Ie 16 A
IP66
1 x 1/2'' Myers hub adapt...
2 x 1 - 4 mm²
glass-fibre reinforced po...
200-250 V, 6 h, 1 x 1/2''...
GHG5114405L3001
GHG 511 4405 L3001
Wall socket for UL/CSA, 2...
CSA 2080082
-45 °C up to 40 °C
690 V AC
20 A
Ue 690 V / Ie 16 A
IP66
1 x 3/4'' Myers hub adapt...
2 x 1 - 4 mm²
glass-fibre reinforced po...
3Ø 600 V, 5 h, 1 x 3/4'' ...
GHG5114407L3001
GHG 511 4407 L3001
Wall socket for UL/CSA, 2...
CSA 2080082
-45 °C up to 40 °C
690 V AC
20 A
Ue 690 V / Ie 16 A
IP66
1 x 3/4'' Myers hub adapt...
2 x 1 - 4 mm²
glass-fibre reinforced po...
3Ø 480 V, 7 h, 1 x 3/4'' ...
GHG5114409L3001
GHG 511 4409 L3001
Wall socket for UL/CSA, 2...
CSA 2080082
-45 °C up to 40 °C
690 V AC
20 A
Ue 690 V / Ie 16 A
IP66
1 x 3/4'' Myers hub adapt...
2 x 1 - 4 mm²
glass-fibre reinforced po...
3Ø 250 V, 9 h, 1 x 3/4'' ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表