GHG 525 - Wall socket for industrial application, 125 A, GHG 525 mit Trennschalter
Cooper Crouse-Hinds EU
Electrical Connectivity
Electrical Connectivity industrial use
Powered by
CAD模型選擇
{coopercrousehinds_eu/c_electrical_connectivity/c_2_el_connectivity_indus/wandcteckdose_125a_trenn_asmtab.prj},{NB=GHG5254406R0001_(1)},{IDNR=GHG 525 4406 R0001},{NBALG=GHG5254406R0001},{LOD=1},{AUS=1},{NT=Wall socket for industrial application, 125 A, GHG 525 mit Trennschalter},{POL=4-pole},{T1=-},{T2=-},{T4=-20 °C up to 40 °C},{T5=690 V AC},{T6=125 A},{T7=Ue 500 V / Ie 70 A},{T10=IP66},{T11=1 x M63 cable gland, 1 x M63 threaded plug},{T12=2 x 10 - 70 mm²},{T13=glass-fibre reinforced polyester},{T14=8.6},{T15=-},{T16=380-415 V, 6 h, 1 x M63 cable gland, 1 x M63 threaded plug},{VERS=1},{PPATH=../c_1_ec_zone_1_2_21_22/c_1_1/c_1_4_plugs_sockets/c_1_4_1/assemblies/c_1_4_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年7月14日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表