GHG 960 - Cable gland polyamide Blue
Cooper Crouse-Hinds EU
Cable Glands
E.1. Cable glands plastic design
E.1.1. Metric cable glands
Powered by
CAD模型選擇
{coopercrousehinds_eu/e_cable_glands/e_1_cable_glands/e_1_1_cable_glands/ghg960_polyamid_blue_asmtab.prj},{NB=GHG9601955R0111},{IDNR=GHG9601955R0111},{LOD=},{NT=Ex-i cable gland polyamide, IP66 / IP68 - 0.1 bar},{T1=<Ex> II 2 G Ex eb IIC Gb / <Ex> II 2 D Ex tb IIIC Db},{T2=PTB 14 ATEX 1015 X},{T3=IECEx PTB 14.0027X},{T4=-55 °C up to +70 °C},{T5=-},{T6=-},{T10=IP66 / IP68 - 0.1 bar},{T11=1 x M32 cable gland},{T12=-},{T13=polyamide},{T14=0.026 kg},{T15=blue},{SIZE=M32},{T16=M32, Sealing range 14 - 21 mm, thread length 10 mm, Temp. -55 °C up to +70 °C},{SERIES=GHG960},{PPATH=../../../d_terminal_enclosures/07_02_uni_box_plastic/assemblies/ghg960_asmtpl.prj},{L1=10},{D1=32},{D2=21.0},{D3=39.6},{SW=36}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
NT
Description
ⁿ/ₐ
T1
Marking accd. to 2014/34/EU
ⁿ/ₐ
T2
EC-Type Examination Certificate
ⁿ/ₐ
T3
IECEx-Certificate
ⁿ/ₐ
T4
Permissible ambient temperature
ⁿ/ₐ
T10
Degree of protection accd. to EN 60529
ⁿ/ₐ
T11
No. cable glands/ thread
ⁿ/ₐ
T13
Enclosure material
ⁿ/ₐ
T14
Weight
[kg]
T15
Colour
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
T16
Product description
ⁿ/ₐ
L1
Length
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
SW
Width across flats
[mm]
GHG9601955R0101
GHG9601955R0101
Ex-i cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-20 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M12 cable gland
Polyamide
0.003 kg
Blue
M12
M12, Sealing range 5 - 7...
8
12
7.0
16.5
15
GHG9601955R0102
GHG9601955R0102
Ex-i cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-20 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M16 cable gland
Polyamide
0.006 kg
Blue
M16
M16, Sealing range 7 - 1...
8
16
10.0
22.0
20
GHG9601955R0103
GHG9601955R0103
Ex-i cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-20 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M20 cable gland
Polyamide
0.009 kg
Blue
M20
M20, Sealing range 5.5 -...
8
20
13.0
26.4
24
GHG9601955R0104
GHG9601955R0104
Ex-i cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-20 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M25 cable gland
Polyamide
0.017 kg
Blue
M25
M25, Sealing range 8 - 1...
8
25
17.5
31.9
29
GHG9601955R0105
GHG9601955R0105
Ex-i cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-20 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M32 cable gland
Polyamide
0.026 kg
Blue
M32
M32, Sealing range 14 - ...
10
32
21.0
39.6
36
GHG9601955R0106
GHG9601955R0106
Ex-i cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-55 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M40 cable gland
Polyamide
0.046 kg
Blue
M40
M40, Sealing range 19 - ...
10
40
28.0
50.6
46
GHG9601955R0107
GHG9601955R0107
Ex-i cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-55 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M50 cable gland
Polyamide
0.073 kg
Blue
M50
M50, Sealing range 24 - ...
12
50
35.0
60.5
55
GHG9601955R0108
GHG9601955R0108
Ex-i cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-55 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M63 cable gland
Polyamide
0.116 kg
Blue
M63
M63, Sealing range 29 - ...
12
63
48.0
74.8
68
GHG9601955R0109
GHG9601955R0109
Ex-i cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-40 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M20 cable gland
Polyamide
0.009 kg
Blue
M20
M20, Sealing range 7 - 1...
8
25
15.0
31.9
29
GHG9601955R0110
GHG9601955R0110
Ex-i cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-55 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M25 cable gland
Polyamide
0.017 kg
Blue
M25
M25, Sealing range 8 - 1...
8
20
11.0
26.4
24
GHG9601955R0111
GHG9601955R0111
Ex-i cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-55 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M32 cable gland
Polyamide
0.026 kg
Blue
M32
M32, Sealing range 14 - ...
10
32
21.0
39.6
36
GHG9601955R0121
GHG9601955R0121
Ex-i cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-20 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M12 cable gland
Polyamide
0.003 kg
Blue
M12
M12, Sealing range 5 - 7...
12
12
7.0
16.5
15
GHG9601955R0122
GHG9601955R0122
Ex-i cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-20 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M16 cable gland
Polyamide
0.007 kg
Blue
M16
M16, Sealing range 7 - 1...
12
16
10.0
22.0
20
GHG9601955R0123
GHG9601955R0123
Ex-i cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-20 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M20 cable gland
Polyamide
0.01 kg
Blue
M20
M20, Sealing range 5.5 -...
13
20
13.0
26.4
24
GHG9601955R0124
GHG9601955R0124
Ex-i cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-20 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M25 cable gland
Polyamide
0.018 kg
Blue
M25
M25, Sealing range 8 - 1...
13
25
17.5
31.9
29
GHG9601955R0125
GHG9601955R0125
Ex-i cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-20 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M32 cable gland
Polyamide
0.029 kg
Blue
M32
M32, Sealing range 14 - ...
15
32
21.0
39.6
36
GHG9601955R0126
GHG9601955R0126
Ex-i cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-55 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M40 cable gland
Polyamide
0.046 kg
Blue
M40
M40, Sealing range 19 - ...
15
40
28.0
50.6
46
GHG9601955R0127
GHG9601955R0127
Ex-i cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-55 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M50 cable gland
Polyamide
0.073 kg
Blue
M50
M50, Sealing range 24 - ...
16
50
35.0
60.5
55
GHG9601955R0128
GHG9601955R0128
Ex-i cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-55 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M63 cable gland
Polyamide
0.116 kg
Blue
M63
M63, Sealing range 29 - ...
16
63
48.0
74.8
68
GHG9601955R0129
GHG9601955R0129
Ex-i cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-40 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M20 cable gland
Polyamide
0.01 kg
Blue
M20
M20, Sealing range 7 - 1...
13
20
11.0
26.4
24
GHG9601955R0130
GHG9601955R0130
Ex-i cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-55 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M25 cable gland
Polyamide
0.018 kg
Blue
M25
M25, Sealing range 8 - 1...
13
25
15.0
31.9
29
GHG9601955R0131
GHG9601955R0131
Ex-i cable gland polyamid...
<Ex> II 2 G Ex eb IIC Gb ...
PTB 14 ATEX 1015 X
IECEx PTB 14.0027X
-55 °C up to +70 °C
IP66 / IP68 - 0.1 bar
1 x M32 cable gland
Polyamide
0.029 kg
Blue
M32
M32, Sealing range 14 - ...
15
32
21.0
39.6
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表