目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
JIS VF viewport borosilicate glass
COSMOTEC
Viewport
Borosilicate
Powered by
CAD模型選擇
{cosmotec/viewport/borosilicate/jis_vf_viewport_borosilicate_glass_asmtab.prj},{NB=VF65VPK},{CNSORDERNO=VF65VPK},{PC=21284},{MAT=SUS304},{STD=VF65},{A=145},{T=3.0},{V=65.0},{DTYP=B},{H1=15.5},{PCD=120},{HOD=12},{NOH=4},{ORING=V85},{H2=10},{PPATH=jis_vf_viewport_borosilicate_glass_parts/jis_vf_viewport_borosilicate_glass_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
Model Number
ⁿ/ₐ
PC
Product code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
STD
Standard Size
ⁿ/ₐ
A
[mm]
T
Glass thickness
[mm]
V
Effective diameter
[mm]
DTYP
Dimensions type
ⁿ/ₐ
H1
[mm]
PCD
P.C.D
[mm]
HOD
Hole diameter(depth)
[mm]
NOH
Number of holes
ⁿ/ₐ
ORING
O-ring standard
ⁿ/ₐ
H2
[mm]
VF10VPK
VF10VPK
21279
SUS304
VF10
70
1.7
15.7
A
8.0
50
10
4
V24
-
VF20VPK
VF20VPK
21280
SUS304
VF20
80
1.7
15.7
A
8.0
60
10
4
V34
-
VF25VPK
VF25VPK
21281
SUS304
VF25
90
2.8
37.0
B
16.0
70
10
4
V40
8
VF40VPK
VF40VPK
21282
SUS304
VF40
105
2.8
37.0
B
10.5
85
10
4
V55
10
VF50VPK
VF50VPK
21283
SUS304
VF50
120
3.0
65.0
B
20.0
100
10
4
V70
10
VF65VPK
VF65VPK
21284
SUS304
VF65
145
3.0
65.0
B
15.5
120
12
4
V85
10
VF80VPK
VF80VPK
21285
SUS304
VF80
160
3.0
65.0
B
15.5
135
12
4
V100
12
VF100VPK
VF100VPK
21286
SUS304
VF100
185
6.0
91.0
C
17.5
160
12
8
V120
12
VF125VPK
VF125VPK
21287
SUS304
VF125
210
6.0
91.0
C
17.5
185
12
8
V150
12
VF150VPK
VF150VPK
21288
SUS304
VF150
235
8.0
136.0
C
17.4
210
12
8
V175
12
VF200VPK
VF200VPK
21289
SUS304
VF200
300
8.0
136.0
C
17.4
270
15
8
V225
16
VF250VPK
VF250VPK
21290
SUS304
VF250
350
8.0
136.0
C
17.4
320
15
12
V275
16
VF300VPK
VF300VPK
21291
SUS304
VF300
400
8.0
136.0
C
17.4
370
15
12
V325
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表