目錄: cpc Europa
Created: 24.07.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
cpc Europa
MR-M ZZ Series - Linear guide
cpc Europa
Linear Guide
Miniature Linear Guide MR-M Series
Miniature linear guide MR-M SS/ZZ series
Powered by
CAD模型選擇
{cpc/linear_guide/miniature_mr_m_series/mr_m_ss_zz/mr_m_zz_asmtab.prj},{NB=MR 9ML-ZZ1-V0-N-41.1L-5-16.1-(20.55-0-0-0)},{PRA=2},{RT=},{LENGTH=ML},{SIZE=9},{ST=ZZ : End Seal + Lubrication Storage},{STNB=ZZ},{BQ=1},{RM=},{PC=V0},{RL=41.1},{PA=},{P1=5},{AG=N},{POS1=20.55},{POS2=0},{POS3=0},{POS4=0},{H=10},{W2=5.5},{W1=9},{H1=5.5},{P=20},{DXDXG1=6x3.5x3.5},{D=6.0},{DD=3.5},{G1=3.5},{W=20},{L=41.1},{L1=30.8},{H2=8.0},{P1X=16.0},{P2X=15},{MXG2=M3x3.0},{NDM=3.000},{G2=3.0},{PHI=1.3},{S=2.2},{T=3.3},{C=17.1},{C0=21.5},{MR0=634},{MP0=230},{MY0=230},{BW=553},{RW=301},{VERS=41.000},{PPATH=../parts/mr_m_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MOD
Model Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
ST
Seal type
ⁿ/ₐ
P2
End hole pitch
[mm]
H
[mm]
W2
[mm]
W1
[mm]
H1
[mm]
P
[mm]
DXDXG1
Dxdxg1
[mm]
W
[mm]
L
[mm]
L1
[mm]
H2
h2
[mm]
P1X
[mm]
P2X
[mm]
MXG2
Mxg2
[mm]
PHI
Ø
[mm]
S
S1
[mm]
T
[mm]
RW
Rail Weight
[g/m]
MR 15ML-ZZ1-V0-N-60.2L-5-...
MR 15ML
15
ZZ : End Seal + Lubricati...
15.200
16
8.5
15
9.5
40
6x3.5x4.5
32
60.2
44.0
12.2
25.0
25
M3x5.5
1.8
3.3
4.3
930
MR 15MN-ZZ1-V0-N-43.4L-5-...
MR 15MN
15
ZZ : End Seal + Lubricati...
38.400
16
8.5
15
9.5
40
6x3.5x4.5
32
43.4
27.0
12.2
20.0
25
M3x5.5
1.8
3.3
4.3
930
MR 12ML-ZZ1-V0-N-47.8L-5-...
MR 12ML
12
ZZ : End Seal + Lubricati...
17.800
13
7.5
12
7.5
25
6x3.5x4.5
27
47.8
34.0
10.2
20.0
20
M3x3.5
1.3
3.2
4.3
602
MR 12MN-ZZ1-V0-N-35.8L-5-...
MR 12MN
12
ZZ : End Seal + Lubricati...
5.800
13
7.5
12
7.5
25
6x3.5x4.5
27
35.8
22.0
10.1
15.0
20
M3x3.5
1.3
3.2
4.3
602
MR 9ML-ZZ1-V0-N-41.1L-5-1...
MR 9ML
9
ZZ : End Seal + Lubricati...
16.100
10
5.5
9
5.5
20
6x3.5x3.5
20
41.1
30.8
8.0
16.0
15
M3x3.0
1.3
2.2
3.3
301
MR 9MN-ZZ1-V0-N-30.9L-5-5...
MR 9MN
9
ZZ : End Seal + Lubricati...
5.900
10
5.5
9
5.5
20
6x3.5x3.5
20
30.9
20.5
7.9
10.0
15
M3x3.0
1.3
2.2
3.3
301
MR 7ML-ZZ1-V0-N-31.5L-4.1...
MR 7ML
7
ZZ : End Seal + Lubricati...
12.400
8
5.0
7
4.7
15
4.2x2.4x2.3
17
31.5
21.8
6.7
13.0
12
M2x2.5
1.1
1.6
2.8
215
MR 7MN-ZZ1-V0-N-24.1L-4.1...
MR 7MN
7
ZZ : End Seal + Lubricati...
5.000
8
5.0
7
4.7
15
4.2x2.4x2.3
17
24.1
14.3
6.6
8.0
12
M2x2.5
1.1
1.6
2.8
215
MR 5ML-ZZ1-V0-N-19.7L-3.7...
MR 5ML
5
ZZ : End Seal + Lubricati...
15.950
6
3.5
5
3.5
15
3.5x2.4x1
12
19.7
13.5
4.6
7.0
0
M2.6x2.0
0.7
1.3
2.0
116
MR 5MN-ZZ1-V0-N-16.3L-3.7...
MR 5MN
5
ZZ : End Seal + Lubricati...
12.550
6
3.5
5
3.5
15
3.5x2.4x1
12
16.3
10.0
4.7
0.0
8
M2x1.5
0.7
1.3
2.0
116
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表