目錄: DAIDO METAL
Created: 06.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DAIDO METAL
DDK05 - Flanged Bushing
DAIDO METAL
RESIN
DAIDYNE DDK05
Powered by
CAD模型選擇
{daido/resin/daidyne_ddk05/flanged_bushing.prj},{NB=K5F2210-33},{CNSORDERNO=K5F2210-33},{ID=22},{IDH=25.0},{IDT=H7(+0.021/0)},{SD=22},{SDT=-0.025/-0.046},{ODF=33},{ODFT=0/-0.8},{FT=1.5},{FTT=0/-0.15},{OD=25.0},{ODT=+0.086/+0.051},{T=1.5},{TT=0/-0.030},{L=10},{LT=0/-0.3},{R=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Parts No.
ⁿ/ₐ
ID
Bushing Inner Diameter
[mm]
IDH
Recommended Housing Inner Diameter
[mm]
IDT
Recommended Housing I.D. Tolerance
[mm]
SD
Recommended Shaft Diameter
[mm]
SDT
Recommended Shaft Diameter Tolerance
[mm]
ODF
Bushing Flange Outer Diameter
[mm]
ODFT
Bushing Flange Outer Diameter Tolerance
[mm]
FT
Bushing Flange Thickness
[mm]
FTT
Bushing Flange Tolerance
[mm]
OD
Bushing Outer Diameter
[mm]
ODT
Bushing Outer Diameter Tolerance
[mm]
T
Bushing Thickness
[mm]
TT
Bushing Thickness Tolerance
[mm]
L
Bushing Length
[mm]
LT
Bushing Length Tolerance
[mm]
K5F0303-7
K5F0303-7
3
4.6
H7(+0.012/0)
3
-0.025/-0.035
7
0/-0.8
0.8
0/-0.15
4.6
+0.047/+0.017
0.8
0/-0.025
3
0/-0.3
K5F0305-7
K5F0305-7
3
4.6
H7(+0.012/0)
3
-0.025/-0.035
7
0/-0.8
0.8
0/-0.15
4.6
+0.047/+0.017
0.8
0/-0.025
5
0/-0.3
K5F0404-9
K5F0404-9
4
5.6
H7(+0.012/0)
4
-0.025/-0.037
9
0/-0.8
0.8
0/-0.15
5.6
+0.047/+0.017
0.8
0/-0.025
4
0/-0.3
K5F0406-9
K5F0406-9
4
5.6
H7(+0.012/0)
4
-0.025/-0.037
9
0/-0.8
0.8
0/-0.15
5.6
+0.047/+0.017
0.8
0/-0.025
6
0/-0.3
K5F0504-10
K5F0504-10
5
7.0
H7(+0.015/0)
5
-0.025/-0.037
10
0/-0.8
1.0
0/-0.15
7.0
+0.053/+0.023
1.0
0/-0.025
4
0/-0.3
K5F0505-10
K5F0505-10
5
7.0
H7(+0.015/0)
5
-0.025/-0.037
10
0/-0.8
1.0
0/-0.15
7.0
+0.053/+0.023
1.0
0/-0.025
5
0/-0.3
K5F0506-10
K5F0506-10
5
7.0
H7(+0.015/0)
5
-0.025/-0.037
10
0/-0.8
1.0
0/-0.15
7.0
+0.053/+0.023
1.0
0/-0.025
6
0/-0.3
K5F0605-12
K5F0605-12
6
8.0
H7(+0.015/0)
6
-0.025/-0.037
12
0/-0.8
1.0
0/-0.15
8.0
+0.053/+0.023
1.0
0/-0.025
5
0/-0.3
K5F0606-12
K5F0606-12
6
8.0
H7(+0.015/0)
6
-0.025/-0.037
12
0/-0.8
1.0
0/-0.15
8.0
+0.053/+0.023
1.0
0/-0.025
6
0/-0.3
K5F0607-12
K5F0607-12
6
8.0
H7(+0.015/0)
6
-0.025/-0.037
12
0/-0.8
1.0
0/-0.15
8.0
+0.053/+0.023
1.0
0/-0.025
7
0/-0.3
K5F0608-12
K5F0608-12
6
8.0
H7(+0.015/0)
6
-0.025/-0.037
12
0/-0.8
1.0
0/-0.15
8.0
+0.053/+0.023
1.0
0/-0.025
8
0/-0.3
K5F0610-12
K5F0610-12
6
8.0
H7(+0.015/0)
6
-0.025/-0.037
12
0/-0.8
1.0
0/-0.15
8.0
+0.053/+0.023
1.0
0/-0.025
10
0/-0.3
K5F0705-13
K5F0705-13
7
9.0
H7(+0.015/0)
7
-0.025/-0.040
13
0/-0.8
1.0
0/-0.15
9.0
+0.053/+0.023
1.0
0/-0.025
5
0/-0.3
K5F0707-13
K5F0707-13
7
9.0
H7(+0.015/0)
7
-0.025/-0.040
13
0/-0.8
1.0
0/-0.15
9.0
+0.053/+0.023
1.0
0/-0.025
7
0/-0.3
K5F0710-13
K5F0710-13
7
9.0
H7(+0.015/0)
7
-0.025/-0.040
13
0/-0.8
1.0
0/-0.15
9.0
+0.053/+0.023
1.0
0/-0.025
10
0/-0.3
K5F0712-13
K5F0712-13
7
9.0
H7(+0.015/0)
7
-0.025/-0.040
13
0/-0.8
1.0
0/-0.15
9.0
+0.053/+0.023
1.0
0/-0.025
12
0/-0.3
K5F0806-15
K5F0806-15
8
10.0
H7(+0.015/0)
8
-0.025/-0.040
15
0/-0.8
1.0
0/-0.15
10.0
+0.055/+0.025
1.0
0/-0.025
6
0/-0.3
K5F0808-15
K5F0808-15
8
10.0
H7(+0.015/0)
8
-0.025/-0.040
15
0/-0.8
1.0
0/-0.15
10.0
+0.055/+0.025
1.0
0/-0.025
8
0/-0.3
K5F0810-15
K5F0810-15
8
10.0
H7(+0.015/0)
8
-0.025/-0.040
15
0/-0.8
1.0
0/-0.15
10.0
+0.055/+0.025
1.0
0/-0.025
10
0/-0.3
K5F0812-15
K5F0812-15
8
10.0
H7(+0.015/0)
8
-0.025/-0.040
15
0/-0.8
1.0
0/-0.15
10.0
+0.055/+0.025
1.0
0/-0.025
12
0/-0.3
K5F1006-18
K5F1006-18
10
12.0
H7(+0.018/0)
10
-0.025/-0.040
18
0/-0.8
1.0
0/-0.15
12.0
+0.060/+0.030
1.0
0/-0.025
6
0/-0.3
K5F1007-18
K5F1007-18
10
12.0
H7(+0.018/0)
10
-0.025/-0.040
18
0/-0.8
1.0
0/-0.15
12.0
+0.060/+0.030
1.0
0/-0.025
7
0/-0.3
K5F1008-18
K5F1008-18
10
12.0
H7(+0.018/0)
10
-0.025/-0.040
18
0/-0.8
1.0
0/-0.15
12.0
+0.060/+0.030
1.0
0/-0.025
8
0/-0.3
K5F1010-18
K5F1010-18
10
12.0
H7(+0.018/0)
10
-0.025/-0.040
18
0/-0.8
1.0
0/-0.15
12.0
+0.060/+0.030
1.0
0/-0.025
10
0/-0.3
K5F1012-18
K5F1012-18
10
12.0
H7(+0.018/0)
10
-0.025/-0.040
18
0/-0.8
1.0
0/-0.15
12.0
+0.060/+0.030
1.0
0/-0.025
12
0/-0.3
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表