目錄: DAIDO METAL
Created: 06.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DAIDO METAL
DBX01 - Thrust Washer
DAIDO METAL
RESIN
DIABEST DBX01
Powered by
CAD模型選擇
{daido/resin/diabest_dbx01/thrust_washer.prj},{NB=DXT22},{CNSORDERNO=DXT22},{IDB=22},{ID=24},{IDT=+0.25/0},{OD=42},{ODT=0/-0.25},{T=1.5},{TT=-0.08/-0.15},{D=3.125},{DT=+0.25/0},{PCD=33},{PCDT=±0.12},{HRD=1.1},{HRDT=0/-0.25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Parts No.
ⁿ/ₐ
IDB
Nominal I.D
[mm]
ID
Inner Diameter
[mm]
IDT
Inner Diameter Tolerance
[mm]
OD
Outer Diameter
[mm]
ODT
Outer Diameter Tolerance
[mm]
T
Thickness
[mm]
TT
Thickness Tolerance
[mm]
D
Knock Pin Hole Diameter
[mm]
DT
Knock Pin Hole Diameter Tolerance
[mm]
PCD
Knock Pin Hole P.C.D.
[mm]
PCDT
Knock Pin Hole P.C.D. Tolerance
[mm]
HRD
Housing Recess Depth
[mm]
HRDT
Housing Recess Depth Tolerance
[mm]
DXT10
DXT10
10
12
+0.25/0
24
0/-0.25
1.5
-0.08/-0.15
1.625
+0.25/0
18
±0.12
1.1
0/-0.25
DXT12
DXT12
12
14
+0.25/0
26
0/-0.25
1.5
-0.08/-0.15
2.125
+0.25/0
20
±0.12
1.1
0/-0.25
DXT14
DXT14
14
16
+0.25/0
30
0/-0.25
1.5
-0.08/-0.15
2.125
+0.25/0
23
±0.12
1.1
0/-0.25
DXT16
DXT16
16
18
+0.25/0
32
0/-0.25
1.5
-0.08/-0.15
2.125
+0.25/0
25
±0.12
1.1
0/-0.25
DXT18
DXT18
18
20
+0.25/0
36
0/-0.25
1.5
-0.08/-0.15
3.125
+0.25/0
28
±0.12
1.1
0/-0.25
DXT20
DXT20
20
22
+0.25/0
38
0/-0.25
1.5
-0.08/-0.15
3.125
+0.25/0
30
±0.12
1.1
0/-0.25
DXT22
DXT22
22
24
+0.25/0
42
0/-0.25
1.5
-0.08/-0.15
3.125
+0.25/0
33
±0.12
1.1
0/-0.25
DXT24
DXT24
24
26
+0.25/0
44
0/-0.25
1.5
-0.08/-0.15
3.125
+0.25/0
35
±0.12
1.1
0/-0.25
DXT25
DXT25
25
28
+0.25/0
48
0/-0.25
1.5
-0.08/-0.15
4.125
+0.25/0
38
±0.12
1.1
0/-0.25
DXT30
DXT30
30
32
+0.25/0
54
0/-0.25
1.5
-0.08/-0.15
4.125
+0.25/0
43
±0.12
1.1
0/-0.25
DXT35
DXT35
35
38
+0.25/0
62
0/-0.25
1.5
-0.08/-0.15
4.125
+0.25/0
50
±0.12
1.1
0/-0.25
DXT40
DXT40
40
42
+0.25/0
66
0/-0.25
1.5
-0.08/-0.15
4.125
+0.25/0
54
±0.12
1.1
0/-0.25
DXT45
DXT45
45
48
+0.25/0
74
0/-0.25
2.5
-0.07/-0.15
4.125
+0.25/0
61
±0.12
1.6
0/-0.25
DXT50
DXT50
50
52
+0.25/0
78
0/-0.25
2.5
-0.07/-0.15
4.125
+0.25/0
65
±0.12
1.6
0/-0.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表