Nederlands
svenska
English
Stripper
Danly
Springs
DANFLEX
Stripper
Powered by
CAD模型選擇
{danly/federn/danflex/abstreifer/abstreifer.prj},{NB=U-ST1356},{BESTNR=U-ST1356},{D1=26},{D2=13},{H=56},{B=3.0},{HAERTE=90 Shore A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
H
[mm]
B
[mm]
HAERTE
Hardness
ⁿ/ₐ
U-ST0556
U-ST0556
18
5
56
1.6
90 Shore A
U-ST0656
U-ST0656
19
6
56
1.6
90 Shore A
U-ST0665
U-ST0665
19
6
65
1.6
90 Shore A
U-ST0856
U-ST0856
21
8
56
1.6
90 Shore A
U-ST0875
U-ST0875
21
8
75
1.6
90 Shore A
U-ST1056
U-ST1056
23
10
56
2.5
90 Shore A
U-ST1356
U-ST1356
26
13
56
3.0
90 Shore A
U-ST1375
U-ST1375
26
13
75
3.0
90 Shore A
U-ST1656
U-ST1656
30
16
56
3.0
90 Shore A
U-ST1675
U-ST1675
30
16
75
3.0
90 Shore A
U-ST2056
U-ST2056
38
20
56
3.0
90 Shore A
U-ST2556
U-ST2556
50
25
56
3.0
90 Shore A
U-ST3256
U-ST3256
63
32
56
3.0
90 Shore A
U-ST3556
U-ST3556
65
35
56
3.0
90 Shore A
U-ST5056
U-ST5056
80
50
56
3.0
90 Shore A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表