目錄: Dichtomatik - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dichtomatik - Freudenberg Sealing Technologies
N21 - U-ring
Dichtomatik - Freudenberg Sealing Technologies
Hydraulics
Rod Seals (Hydraulic)
Powered by
CAD模型選擇
{dichtomatik/hydraulics/rod_seals_hydraulic/n21_asmtab.prj},{NB=N21 67196997 30 45 10(0)},{ARTIKELNR=67196997},{DD=30.0},{D=45.0},{NUT=0.0},{L=11.0},{H=10.0},{PPATH=n21/n21_asmtpl.prj},{VPE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DD
d
[mm]
D
[mm]
L
[mm]
H
[mm]
N21 67192351 4 10 4.5
67192351
4.0
10.0
5.5
4.5
N21 67192745 4 10 5
67192745
4.0
10.0
6.0
5.0
N21 67188751 4 12 4
67188751
4.0
12.0
4.5
4.0
N21 67190278 5 10 4
67190278
5.0
10.0
4.5
4.0
N21 67188492 5 11 5
67188492
5.0
11.0
6.0
5.0
N21 67192357 5 11 7
67192357
5.0
11.0
8.0
7.0
N21 67188502 5 12 5
67188502
5.0
12.0
6.0
5.0
N21 67192352 6 12 4
67192352
6.0
12.0
4.5
4.0
N21 67188228 6 12 6
67188228
6.0
12.0
7.0
6.0
N21 67194657 6 14 4
67194657
6.0
14.0
5.0
4.0
N21 67188167 6 15 5
67188167
6.0
15.0
6.0
5.0
N21 67189200 6 16 5
67189200
6.0
16.0
6.0
5.0
N21 67188555 6 16 6
67188555
6.0
16.0
7.0
6.0
N21 67192360 6 20 8
67192360
6.0
20.0
9.0
8.0
N21 67188060 7 13 3.5
67188060
7.0
13.0
4.0
3.5
N21 67188920 8 12 5
67188920
8.0
12.0
6.0
5.0
N21 67194275 8 14 4
67194275
8.0
14.0
4.5
4.0
N21 67193088 8 14 6
67193088
8.0
14.0
7.0
6.0
N21 67192346 8 15 6
67192346
8.0
15.0
7.0
6.0
N21 67192342 8 16 6
67192342
8.0
16.0
7.0
6.0
N21 49384175 8 16 8
49384175
8.0
16.0
9.0
8.0
N21 67188231 8 18 8
67188231
8.0
18.0
9.0
8.0
N21 67189140 10 16 4
67189140
10.0
16.0
4.5
4.0
N21 67188512 10 16 5
67188512
10.0
16.0
6.0
5.0
N21 67193692 10 16 6
67193692
10.0
16.0
7.0
6.0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表